MAX13085E
PRODUCTION+5.0V, ±15kV ESD-Protected, Fail-Safe, Hot-Swap, RS-485 Transceiver
- Part Models
- 5
- 1ku List Price
- Starting From $2.21
Overview
- +5.0V Operation
- Extended ESD Protection for RS-485 I/O Pins ±15kV Human Body Model
- True Fail-Safe Receiver While Maintaining EIA/TIA-485 Compatibility
- Hot-Swap Input Structures on DE and active-low RE
- Enhanced Slew-Rate Limiting Facilitates Error-Free Data Transmission
- Low-Current Shutdown Mode
- Allow Up to 256 Transceivers on the Bus
- Available in Industry-Standard 8-Pin SO and PDIP Packages
The MAX13085E +5.0V, ±15kV ESD-protected, RS-485 transceiver features one driver and one receiver. The device includes fail-safe circuitry, guaranteeing a logic-high receiver output when receiver inputs are open or shorted. The receiver outputs a logic-high if all transmitters on a terminated bus are disabled (high impedance). The MAX13085E includes a hot-swap capability to eliminate false transitions on the bus during power-up or hot insertion.
The MAX13085E features reduced slew-rate drivers that minimize EMI and reduce reflections caused by improperly terminated cables, allowing error-free data transmission up to 500kbps.
The MAX13085E is ideal for half-duplex communications and it draws 1.2mA of supply current when unloaded or when fully loaded with the drivers disabled. The MAX13085E has a 1/8-unit load receiver input impedance, allowing up to 256 transceivers on the bus.
The MAX13085E is available in an 8-pin SO and PDIP packages.
Applications
- Industrial Control
- Instrumentation
- Lighting Systems
- PROFIBUS
- Security Systems
- Telecom
- Utility Meters
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX13085ECSA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX13085ECSA+T | Small-Outline IC Narrow (0.15in) | ||
| MAX13085EEPA+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX13085EESA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX13085EESA+T | Small-Outline IC Narrow (0.15in) |
This is the most up-to-date revision of the Data Sheet.