MAX13045E

1.62V to 3.6V Improved High-Speed LLT

High-Speed (100Mbps), 4-Channel Translators

Viewing:

Overview

  • Compatible with 4mA Input Drivers or Larger
  • 100Mbps Guaranteed Data Rate
  • Four Bidirectional Channels
  • Enable Input
  • ±15kV ESD Protection on I/O VCC_ Lines
  • +1.62V ≤ VL ≤ +3.2V and +2.2V ≤ VCC ≤ +3.6V Supply Voltage Range
  • 12-Bump UCSP (1.54mm x 2.12mm) and 14-Pin TDFN (3mm x 3mm) Lead-Free Packages
MAX13045E
1.62V to 3.6V Improved High-Speed LLT
MAX13042E, MAX13043E, MAX13044E, MAX13045E: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX13042EEVKIT

Evaluation Kit for the MAX13042E

Features and Benefits

  • Supply Voltage Ranges
    • 1.62V to 3.2V (VL)
    • 2.2V to 3.6V (VCC)
  • ±15kV ESD Protection on I/O VCC Lines
  • Two Dedicated Channels to Allow Translation from VL to VCC
  • Two Dedicated Channels to Allow Translation from VCC to VL
  • 100Mbps Guaranteed Data Rates
  • Enable Input
  • SMA Inputs and 5mm Scope Probe Jack Outputs
  • 12-Bump UCSP (1.54mm x 2.12mm) Package
  • Fully Assembled and Tested

Product Details

The MAX13042E evaluation kit (EV kit) demonstrates the MAX13042E 4-channel, bidirectional logic-level translator, featured in a tiny 12-bump UCSP™ package. The MAX13042E translates between VL and VCC logic levels and guarantees data rates up to 100Mbps.

As configured, the EV kit dedicates two channels for translation between VL to VCC and two channels for translation between VCC to VL. The EV kit gives the option of using SMA connectors or test points at the input signal lines, while providing scope probe jacks for monitoring the outputs. The VL range is 1.62V to 3.2V and the ±15kV ESD-protected VCC range is 2.2V to 3.6V.

Applications

  • Cell Phones
  • CMOS Logic-Level Translation
  • GPS
  • Low-Voltage ASIC Level Translation
  • Portable Communication Devices
  • Portable POS Systems
  • SPI™ and MICROWIRE™ Level Translation
  • Telecommunications Equipment

MAX13042EEVKIT
Evaluation Kit for the MAX13042E

Latest Discussions

No discussions on MAX13045E yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed