MAX13042E
PRODUCTION1.62V to 3.6V Improved High-Speed LLT
High-Speed (100Mbps), 4-Channel Translators
- Part Models
- 4
- 1ku List Price
- Starting From $3.03
Overview
- Compatible with 4mA Input Drivers or Larger
- 100Mbps Guaranteed Data Rate
- Four Bidirectional Channels
- Enable Input
- ±15kV ESD Protection on I/O VCC_ Lines
- +1.62V ≤ VL ≤ +3.2V and +2.2V ≤ VCC ≤ +3.6V Supply Voltage Range
- 12-Bump UCSP (1.54mm x 2.12mm) and 14-Pin TDFN (3mm x 3mm) Lead-Free Packages
The MAX13042E–MAX13045E 4-channel, bidirectional level translators provide the level shifting necessary for 100Mbps data transfer in multivoltage systems. The MAX13042E–MAX13045E are ideally suited for level translation in systems with four channels. Externally applied voltages, VCC and VL, set the logic levels on either side of the device. Logic signals present on the VL side of the device appear as a high-voltage logic signal on the VCC side of the device and vice-versa.
The MAX13042E–MAX13045E operate at full speed with external drivers that source as little as 4mA output current or larger. Each input/output (I/O) channel is pulled up to VCC or VL by an internal 30µA current source, allowing the MAX13042E–MAX13045E to be driven by either push-pull or open-drain drivers.
The MAX13042E–MAX13045E feature an enable (EN) input that places the devices into a low-power shutdown mode when driven low. The MAX13042E–MAX13045E feature an automatic shutdown mode that disables the part when VCC is less than VL. The state of I/O VCC_ and I/O VL_ during shutdown is chosen by selecting the appropriate part version. (See the Ordering Information/Selector Guide in the full data sheet).
The MAX13042E–MAX13045E operate with VCC voltages from +2.2V to +3.6V and VL voltages from +1.62V to +3.2V, making them ideal for data transfer between low-voltage ASIC/PLDs and higher voltage systems. The MAX13042E–MAX13045E are available in 12-bump UCSP™ (1.54mm x 2.12mm) and 14-pin TDFN (3mm x 3mm) packages, and operate over the extended -40°C to +85°C temperature range.
Applications
- Cell Phones
- CMOS Logic-Level Translation
- GPS
- Low-Voltage ASIC Level Translation
- Portable Communication Devices
- Portable POS Systems
- SPI™ and MICROWIRE™ Level Translation
- Telecommunications Equipment
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX13042EEBC+ | WLCSP | ||
| MAX13042EEBC+T | WLCSP | ||
| MAX13042EETD+ | 14-Lead TDFN (3mm x 3mm x 0.75mm) | ||
| MAX13042EETD+T | 14-Lead TDFN (3mm x 3mm x 0.75mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 19, 2016 - 1594_AMENDED ASSEMBLY |
||
| MAX13042EEBC+T | PRODUCTION | |
|
Dec 8, 2015 - 1594_PRE-PCN WAFER FAB |
||
| MAX13042EEBC+T | PRODUCTION | |
|
Sep 23, 2026 - 2026-0082 ASSEMBLY |
||
| MAX13042EETD+ | PRODUCTION | |
| MAX13042EETD+T | PRODUCTION | |
|
Aug 2, 2025 - 2505 PIN/ERRATA |
||
| MAX13042EETD+ | PRODUCTION | |
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX13042EETD+ | PRODUCTION | |
| MAX13042EETD+T | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX13042EETD+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Evaluation Kits
Latest Discussions
No discussions on MAX13042E yet. Have something to say?
Start a Discussion on EngineerZone®