MAX13031E

6-Channel High-Speed Logic-Level Translators

High-Speed (100Mbps), 6-Channel Translators Compatible with 4mA Drivers

Viewing:

Overview

  • Compatible with 4mA Input Drivers or Larger
  • 100Mbps Guaranteed Data Rate
  • Six Bidirectional Channels
  • Clock Return Output (MAX13035E)
  • Enable Input (MAX13030E–MAX13034E)
  • ±15kV ESD Protection on I/O VCC Lines
  • +1.62V ≤ VL ≤ +3.2V and +2.2V ≤ VCC ≤ +3.6V Supply Voltage Range
  • Lead-Free, 16-Bump UCSP (2mm x 2mm) and 16-pin TQFN (4mm x 4mm) Packages
MAX13031E
6-Channel High-Speed Logic-Level Translators
MAX13030E, MAX13031E, MAX13032E, MAX13033E, MAX13034E, MAX13035E: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Level Translators & Buffers 6
MAX13000E Ultra-Low-Voltage Level Translators
MAX13001E Ultra-Low-Voltage Level Translators
MAX13002E Ultra-Low-Voltage Level Translators
MAX13003E PRODUCTION Ultra-Low-Voltage Level Translators
MAX13004E Ultra-Low-Voltage Level Translators
MAX13005E Ultra-Low-Voltage Level Translators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX13035EEVKIT

MAX13035E Evaluation Kit

Features and Benefits

  • Supply Voltage Ranges
    • VL: 1.62V to 3.2V
    • VCC: 2.2V to 3.6V
  • ±15kV ESD Protection on I/O VCC Lines
  • SD Memory Card and General-Purpose Interface Connections
  • 100Mbps Guaranteed Data Rates
  • Fully Assembled and Tested

Product Details

The MAX13035E evaluation kit (EV kit) demonstrates the MAX13035E 6-channel, bidirectional logic-level translator used for interfacing with secure digital (SD) memory cards. The EV kit features SD memory card interface and general-purpose interface connections. The MAX13035E IC guarantees data rates up to 100Mbps. The MAX13035E translates between VL and VCC logic levels. The VL range is 1.62V to 3.2V and the ±15kV ESD-protected VCC range is 2.2V to 3.6V.

The EV kit also includes the MAX3202E, a dual-channel ESD protection array for complete line protection.

Applications

  • Memory Stick Card Level Translation
  • MiniSD Card Level Translation
  • MMC Level Translation
  • SD Card Level Translation
  • TransFlash® Level Translation

MAX13035EEVKIT
MAX13035E Evaluation Kit

Latest Discussions

No discussions on MAX13031E yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed