MAX13030E
PRODUCTION6-Channel High-Speed Logic-Level Translators
High-Speed (100Mbps), 6-Channel Translators Compatible with 4mA Drivers
- Part Models
- 4
- 1ku List Price
- Starting From $6.32
Overview
- Compatible with 4mA Input Drivers or Larger
- 100Mbps Guaranteed Data Rate
- Six Bidirectional Channels
- Clock Return Output (MAX13035E)
- Enable Input (MAX13030E–MAX13034E)
- ±15kV ESD Protection on I/O VCC Lines
- +1.62V ≤ VL ≤ +3.2V and +2.2V ≤ VCC ≤ +3.6V Supply Voltage Range
- Lead-Free, 16-Bump UCSP (2mm x 2mm) and 16-pin TQFN (4mm x 4mm) Packages
The MAX13030E–MAX13035E 6-channel, bidirectional level translators provide the level shifting necessary for 100Mbps data transfer in multivoltage systems. The MAX13030E–MAX13035E are ideally suited for memory-card level translation, as well as generic level translation in systems with six channels. Externally applied voltages, VCC and VL, set the logic levels on either side of the device. Logic signals present on the VL side of the device appear as a higher voltage logic signal on the VCC side of the device and vice versa. The MAX13035E features a CLK_RET output that returns the same clock signal applied to the CLK_VL input.
The MAX13030E–MAX13035E operate at full speed with external drivers that source as little as 4mA output current. Each I/O channel is pulled up to VCC or VL by an internal 30μA current source, allowing the MAX13030E–MAX13035E to be driven by either push-pull or open-drain drivers.
The MAX13030E–MAX13034E feature an enable (EN) input that places the device into a low-power shutdown mode when driven low. The MAX13030E–MAX13035E features an automatic shutdown mode that disables the part when VCC is less than VL. The state of I/O VCC_ and I/O VL_ during shutdown is chosen by selecting the appropriate part version (see Ordering Information/Selector Guide located within the full datasheet).
The MAX13030E–MAX13035E accept VCC voltages from +2.2V to +3.6V and VL voltages from +1.62V to +3.2V, making them ideal for data transfer between low-voltage ASIC/PLDs and higher voltage systems. The MAX13030E–MAX13035E are available in 16-bump UCSP (2mm x 2mm) and 16-pin TQFN (4mm x 4mm) packages, and operate over the extended -40°C to +85°C temperature range.
Applications
- Memory Stick Card Level Translation
- MiniSD Card Level Translation
- MMC Level Translation
- SD Card Level Translation
- TransFlash® Level Translation
Documentation
Data Sheet 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX13030EEBE+ | WLCSP | ||
| MAX13030EEBE+T | WLCSP | ||
| MAX13030EETE+ | 16-Lead TQFN (4mm x 4mm x 0.75mm) | ||
| MAX13030EETE+T | 16-Lead TQFN (4mm x 4mm x 0.75mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 24, 2022 - 2320 ELECTRICAL DATASHEET |
||
| MAX13030EEBE+ | PRODUCTION | |
| MAX13030EEBE+T | PRODUCTION | |
| MAX13030EETE+ | PRODUCTION | |
| MAX13030EETE+T | PRODUCTION | |
|
Jul 19, 2016 - 1594_AMENDED ASSEMBLY |
||
| MAX13030EEBE+T | PRODUCTION | |
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX13030EETE+ | PRODUCTION | |
| MAX13030EETE+T | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX13030EETE+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Level Translators & Buffers 6 | ||
| MAX13000E | Ultra-Low-Voltage Level Translators | |
| MAX13001E | Ultra-Low-Voltage Level Translators | |
| MAX13002E | Ultra-Low-Voltage Level Translators | |
| MAX13003E | PRODUCTION | Ultra-Low-Voltage Level Translators |
| MAX13004E | Ultra-Low-Voltage Level Translators | |
| MAX13005E | Ultra-Low-Voltage Level Translators |
Evaluation Kits
Latest Discussions
No discussions on MAX13030E yet. Have something to say?
Start a Discussion on EngineerZone®