MAX13021
PRODUCTION±60V Fault-Protected LIN Transceivers
The Most Robust LIN Transceivers Available in the Industry, Offering ±60V of Overvoltage Protection and ±12kV ESD Human Body Model Protection on the Bus Pin
- Part Models
- 4
- 1ku List Price
- Starting From $4.23
Overview
- MAX13020 is a Pin-to-Pin Upgrade for TJA1020
- ESD Protection
- ±12kV Human Body Model (LIN)
- ±4kV Contact Discharge (LIN, NWAKE, BAT)
- LIN 2.0/SAE J2602 Compatible
- Slew-Rate Limited Transmitter for Low Electromagnetic Emissions (EME)
- Robust Electromagnetic Immunity (EMI)
- Passive Behavior in Unpowered State
- TXD Dominant Timeout Function
- LIN Bus Dominant Management (MAX13021 Only)
- Input Levels Compatible with +3.3V and +5V Controllers
- Integrated 30kΩ Termination Resistor for Slave Applications
- Low 4µA Sleep Mode with Local and Remote Wake-Up Detection
- Wake-Up Source Recognition
- Thermal Shutdown
Applications
- +12V and +42V Automotive
- +24V Heavy Truck and Bus
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX13021ASA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX13021ASA+T | Small-Outline IC Narrow (0.15in) | ||
| MAX13021ASA/V+ | Small-Outline IC Narrow (0.15in) | ||
| MAX13021ASA/V+T | Small-Outline IC Narrow (0.15in) |
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on MAX13021 yet. Have something to say?
Start a Discussion on EngineerZone®