MAX11041

Obsolete

Wired Remote Controller

Viewing:

Overview

  • Detect Up to 30 Different Keys and Jack Insertion/Removal
  • Works with Either 32Ω or 16Ω Headphones
  • Adds Remote-Control Functionality to Devices Using a Simple Resistor and Switch Array
  • Low-Power Operation Consuming a Supply Current of Only 5µA (typ)
  • Works with Standard 2.5mm or 3.5mm 4-Pin Headphone Jacks
  • Supports Hold Function to Lockout Keys
  • 100kHz/400kHz I²C Interface
  • Single 1.6V to 3.6V Supply Voltage Range
  • ±15kV ESD Protection (IEC 61000-4-2)
MAX11041
Wired Remote Controller
MAX11041, MAX11042: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX11041 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed