LTC486
PRODUCTIONQuad Low Power RS485 Driver
- Part Models
- 6
- 1ku List Price
- Starting From $6.01
Overview
- Very Low Power: ICC = 110µA Typ
- Designed for RS485 or RS422 Applications
- Single 5V Supply
- –7V to 12V Bus Common-Mode Range Permits ±7V GND Difference Between Devices on the Bus
- Thermal Shutdown Protection
- Power-Up/Down Glitch-Free Driver Outputs Permit Live Insertion/Removal of Package
- Driver Maintains High Impedance in Three-State or with the Power Off
- 28ns Typical Driver Propagation Delays with 5ns Skew
- Pin Compatible with the SN75172, DS96172, µA96172, and DS96F172
The LTC486 is a low power differential bus/line driver designed for multipoint data transmission standard RS485 applications with extended common-mode range (12V to –7V). It also meets RS422 requirements.
The CMOS design offers significant power savings over its bipolar counterpart with out sacrificing ruggedness against overload or ESD damage.
The driver features three-state outputs, with the driver outputs maintaining high impedance over the entire common-mode range. Excessive power dissipation caused by bus contention or faults is prevented by a thermal shutdown circuit which forces the driver outputs into a high impedance state.
Both AC and DC specifications are guaranteed from 0°C to 70°C (Commercial), –40°C to 85°C (Industrial), over the 4.75V to 5.25V supply voltage range.
Applications
- Low Power RS485/RS422 Drivers
- Level Translator
Documentation
Data Sheet 1
Product Selector Card 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC486CN#PBF | 16-Lead PDIP (Narrow 0.30 Inch) | ||
| LTC486CSW#PBF | 16-Lead SOIC (Wide 0.3 Inch) | ||
| LTC486CSW#TRPBF | 16-Lead SOIC (Wide 0.3 Inch) | ||
| LTC486IN#PBF | 16-Lead PDIP (Narrow 0.30 Inch) | ||
| LTC486ISW#PBF | 16-Lead SOIC (Wide 0.3 Inch) | ||
| LTC486ISW#TRPBF | 16-Lead SOIC (Wide 0.3 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 11, 2022 - 22_0241 Epoxy Change from Henkel 8290 to 8290A for PDIP Package |
||
| LTC486CN#PBF | PRODUCTION | |
| LTC486IN#PBF | PRODUCTION | |
|
Aug 6, 2022 - 22_0172 Laser Top Mark Conversion for PDIP Packages Assembled in ADPG [PNG] |
||
| LTC486CN#PBF | PRODUCTION | |
| LTC486IN#PBF | PRODUCTION | |
|
Aug 10, 2022 - 22_0176 Laser Top Mark Conversion for SOIC_W Packages Assembled in ADPG [PNG] and UTL |
||
| LTC486CSW#PBF | PRODUCTION | |
| LTC486CSW#TRPBF | PRODUCTION | |
| LTC486ISW#PBF | PRODUCTION | |
| LTC486ISW#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Transceivers 1 | ||
| LTM2881 | PRODUCTION | Complete Isolated RS485/RS422 μModule Transceiver + Power |