LTC2854
PRODUCTION3.3V 20Mbps RS485/RS422 Transceiver with Integrated Switchable Termination
- Part Models
- 6
- 1ku List Price
- Starting From $2.17
Overview
- Integrated, Logic-Selectable 120Ω Termination Resistor
- 3.3V Supply Voltage
- 20Mbps Maximum Data Rate
- No Damage or Latchup Up to ±25kV HBM
- High Input Impedance Supports 256 Nodes (C-, I‑Grade)
- Operation Up to 125°C (H-Grade)
- Guaranteed Fail-safe Receiver Operation Over the Entire Common Mode Range
- Current Limited Drivers and Thermal Shutdown
- Delayed Micropower Shutdown: 5μA Maximum (C-, I-Grade)
- Power Up/Down Glitch-Free Driver Outputs
- Low Operating Current: 370μA Typical in Receive Mode
- Compatible with TIA/EIA-485-A Specifications
- Available in 10-Pin 3mm × 3mm DFN, 12-Pin 4mm × 3mm DFN and 16-Pin SSOP Packages
The LTC2854 and LTC2855 are low power, 20Mbps RS485/RS422 transceivers operating on 3.3V supplies. The receiver includes a logic-selectable 120Ω termination, one-eighth unit load supporting up to 256 nodes per bus (C-, I-Grade), and a fail-safe feature that guarantees a high output state under conditions of floating or shorted inputs.
The driver maintains a high output impedance over the entire common mode range when disabled or when the supply is removed. Excessive power dissipation caused by bus contention or a fault is prevented by current limiting all outputs and by a thermal shutdown.
Enhanced ESD protection allows the LTC2854 to withstand ±25kV (human body model) and the LTC2855 to withstand ±15kV on the transceiver interface pins without latchup or damage.
| Part Number | Duplex | Package |
| LTC2854 | Half | DFN-10 |
| LTC2855 | Full | SSOP-16, DFN-12 |
Applications
- Low Power RS485/RS422 Transceiver
- Level Translator
- Backplane Transceiver
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 1
Video 1
Product Selector Card 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC2854CDD#PBF | 10-Lead DFN (3mm x 3mm w/ EP) | ||
| LTC2854CDD#TRPBF | 10-Lead DFN (3mm x 3mm w/ EP) | ||
| LTC2854HDD#PBF | 10-Lead DFN (3mm x 3mm w/ EP) | ||
| LTC2854HDD#TRPBF | 10-Lead DFN (3mm x 3mm w/ EP) | ||
| LTC2854IDD#PBF | 10-Lead DFN (3mm x 3mm w/ EP) | ||
| LTC2854IDD#TRPBF | 10-Lead DFN (3mm x 3mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 14, 2025 - 25_0017 Bond Wire Change from Gold to Copper |
||
| LTC2854CDD#PBF | PRODUCTION | |
| LTC2854CDD#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Transceivers 1 | ||
| LTM2881 | PRODUCTION | Complete Isolated RS485/RS422 μModule Transceiver + Power |