LTC2851
PRODUCTION3.3V 20Mbps RS485/RS422 Transceiver
- Part Models
- 24
- 1ku List Price
- Starting From $2.39
Overview
- 3.3V Supply Voltage
- 20Mbps Maximum Data Rate
- No Damage or Latchup Up to ±15kV HBM
- High Input Impedance Supports 256 Nodes (C, I‑Grade)
- Operation Up to 125°C (H-Grade)
- Guaranteed Failsafe Receiver Operation Over the Entire Common Mode Range
- Current Limited Drivers and Thermal Shutdown
- Delayed Micropower Shutdown: 5μA Maximum (C, I-Grade)
- Power Up/Down Glitch-Free Driver Outputs
- Low Operating Current: 370μA Typical in Receive Mode
- Compatible with TIA/EIA-485-A Specifications
- Available in 8-Pin and 10-Pin 3mm × 3mm DFN, 8-Pin and 10-Pin MSOP, and 8-Pin and 14-Pin SO Packages
The LTC2850, LTC2851 and LTC2852 are low power, 20Mbps RS485/RS422 transceivers operating on 3.3V supplies. The receiver has a one-eighth unit load supporting up to 256 nodes per bus (C, I-grade), and a failsafe feature that guarantees a high output state under conditions of floating or shorted inputs.
The driver maintains a high output impedance over the entire common mode range when disabled or when the supply is removed. Excessive power dissipation caused by bus contention or a fault is prevented by current limiting all outputs and by thermal shutdown.
Enhanced ESD protection allows these parts to withstand up to ±15kV (human body model) on the transceiver interface pins without latchup or damage.
Applications
- Low Power RS485/RS422 Transceiver
- Level Translator
- Backplane Transceiver
Documentation
Data Sheet 1
User Guide 1
Product Selector Card 2
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 11, 2022 - 22_0244 Epoxy Change from Henkel 8290 to 8290A for MSOP Package |
||
| LTC2851CMS8#PBF | PRODUCTION | |
| LTC2851CMS8#TRPBF | PRODUCTION | |
| LTC2851HMS8#PBF | PRODUCTION | |
| LTC2851HMS8#TRPBF | PRODUCTION | |
| LTC2851IMS8#PBF | PRODUCTION | |
| LTC2851IMS8#TRPBF | PRODUCTION | |
| LTC2851MPMS8#PBF | PRODUCTION | |
| LTC2851MPMS8#TRPBF | PRODUCTION | |
|
Feb 3, 2020 - 20_0128 Laser Top Mark for 8 Lead MSOP Packages Assembled in ADPG and UTAC |
||
| LTC2851CMS8#PBF | PRODUCTION | |
| LTC2851CMS8#TRPBF | PRODUCTION | |
| LTC2851HMS8#PBF | PRODUCTION | |
| LTC2851HMS8#TRPBF | PRODUCTION | |
| LTC2851IMS8#PBF | PRODUCTION | |
| LTC2851IMS8#TRPBF | PRODUCTION | |
| LTC2851MPMS8#PBF | PRODUCTION | |
| LTC2851MPMS8#TRPBF | PRODUCTION | |
|
Oct 24, 2024 - 24_0246 Migrating Bottom Trace Code Marking to Top Side Laser Marking for SOIC_N Package |
||
| LTC2851CS8#PBF | PRODUCTION | |
| LTC2851CS8#TRPBF | PRODUCTION | |
| LTC2851HS8#PBF | PRODUCTION | |
| LTC2851HS8#TRPBF | PRODUCTION | |
| LTC2851IS8#PBF | PRODUCTION | |
| LTC2851IS8#TRPBF | PRODUCTION | |
| LTC2851MPS8#PBF | PRODUCTION | |
| LTC2851MPS8#TRPBF | PRODUCTION | |
|
Oct 12, 2022 - 22_0255 Epoxy Change from Henkel 8290 to 8290A for 8-Lead SOIC Package (PCN part 2 of 2) |
||
| LTC2851CS8#PBF | PRODUCTION | |
| LTC2851CS8#TRPBF | PRODUCTION | |
| LTC2851HS8#PBF | PRODUCTION | |
| LTC2851HS8#TRPBF | PRODUCTION | |
| LTC2851IS8#PBF | PRODUCTION | |
| LTC2851IS8#TRPBF | PRODUCTION | |
| LTC2851MPS8#PBF | PRODUCTION | |
| LTC2851MPS8#TRPBF | PRODUCTION | |
|
Jun 16, 2021 - 21_0026 Laser Top Mark for 8SOICN Assembled in ADPG, UTL and CRM |
||
| LTC2851CS8#PBF | PRODUCTION | |
| LTC2851CS8#TRPBF | PRODUCTION | |
| LTC2851HS8#PBF | PRODUCTION | |
| LTC2851HS8#TRPBF | PRODUCTION | |
| LTC2851IS8#PBF | PRODUCTION | |
| LTC2851IS8#TRPBF | PRODUCTION | |
| LTC2851MPS8#PBF | PRODUCTION | |
| LTC2851MPS8#TRPBF | PRODUCTION | |
|
Apr 18, 2022 - 22_0050 UTAC Thai Limited (UTL) as Alternate Assembly Site for MSOP Packages / Devices |
||
| LTC2851IMS8#PBF | PRODUCTION | |
| LTC2851IMS8#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Transceivers 1 | ||
| LTM2881 | PRODUCTION | Complete Isolated RS485/RS422 μModule Transceiver + Power |