LTC2844
PRODUCTION3.3V Software-Selectable Multiprotocol Transceiver
- Part Models
- 4
- 1ku List Price
- Starting From $9.55
Overview
- Software-Selectable Transceiver Supports: RS232, RS449, EIA530, EIA530-A, V.35, V.36, X.21
- TUV Rheinland of North America Inc. Certified NET1, NET2 and TBR2 Compliant, Report No.: TBR2/051501/02
- Operates from Single 3.3V Supply with LTC2846
- Complete DTE or DCE Port with LTC2846
- 28-Lead SSOP Surface Mount Package
The LTC2844 is a 4-driver/4-receiver multiprotocol transceiver. The LTC2844 and LTC2846 form the core of a complete software-selectable DTE or DCE interface port that supports the RS232, RS449, EIA530, EIA530-A, V.35, V.36 or X.21 protocols.
The LTC2844 operates from a 3.3V supply and supplies provided by the LTC2846. The part is available in a 28-lead SSOP surface mount package.
Applications
- Data Networking
- CSU and DSU
- Data Routers
Documentation
Data Sheet 1
User Guide 1
Video 1
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC2844CG#PBF | 28-Lead SSOP | ||
| LTC2844CG#TRPBF | 28-Lead SSOP | ||
| LTC2844IG#PBF | 28-Lead SSOP | ||
| LTC2844IG#TRPBF | 28-Lead SSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 6, 2022 - 22_0171 Laser Top Mark Conversion for SSOP Packages Assembled in PNG |
||
| LTC2844CG#PBF | PRODUCTION | |
| LTC2844CG#TRPBF | PRODUCTION | |
| LTC2844IG#PBF | PRODUCTION | |
| LTC2844IG#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.