LTC1986
PRODUCTION3V/5V SIM Power Supply in ThinSOT
- Part Models
- 2
- 1ku List Price
- Starting From $2.64
Overview
- VIN Range: 2.6V to 4.4V
- Ultralow Power
- Operating Current: 14µA
- Shutdown Current: <1µA
- No Inductors
- Short-Circuit/Thermal Protected
- Ultrasmall Application Circuit (<0.045in² )
- Low Profile (1mm) ThinSOT™
- Step-Up Charge Pump Generates 5V
- Output Current: 10mA
- VIN to VOUT Direct Connection for 3V SIMs
- Switching Frequency: 900kHz
- Soft-Start Limits Inrush Current at Turn-On
- Output Driven to Ground During Shutdown
The LTC1986 is a micropower charge pump DC/DC converter that provides power for either 3V or 5V GSM SIM cards. It operates in one of three modes: VOUT = 5V (5V mode), VOUT = VIN (3V mode) or shutdown. The input voltage range is 2.6V to 4.4V and the part can provide 10mA of output current. The LTC1986 allows VIN to drop as low as 2.6V by providing a boost feature in 3V mode. In 3V mode, VOUT is connected directly to VIN through a 2.5Ω switch until VIN drops below 2.85V. When VIN is below 2.85V, the part automatically boosts VOUT to maintain a regulated 2.9V output, thereby ensuring VOUT stays within the 3V SIM VCC specification.
Extremely low operating current (14µA typical with no load) and low external parts count make the part ideally suited for small, light load battery-powered applications. The total PCB area of the application circuit shown below is less than 0.045in². Protection features include inrush current limiting, undervoltage lockout, short circuit and thermal overload protection. The LTC1986 is available in a low profile (1mm) SOT-23 package.
Applications
- GSM Cellular Telephones
- PCS/DCS Cellular Telephones
- Portable POS Terminals
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1986ES6#TRMPBF | 6-Lead TSOT-23 | ||
| LTC1986ES6#TRPBF | 6-Lead TSOT-23 |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTC1986
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.