LTC1687
PRODUCTION52Mbps Precision Delay RS485 Fail-Safe Transceivers
- Part Models
- 4
- 1ku List Price
- Starting From $7.63
Overview
- Precision Propagation Delay Over Temperature: Receiver/Driver: 18.5ns ±3.5ns
- High Data Rate: 52Mbps
- Low tPLH/tPHL Skew: Receiver/Driver: 500ps Typ
- –7V to 12V RS485 Input Common Mode Range
- Guaranteed Fail-Safe Operation Over the Entire Common Mode Range
- High Input Resistance: ≥22k, Even When Unpowered
- Short-Circuit Protected
- Thermal Shutdown Protected
- Driver Maintains High Impedance in Three-State or with Power Off
- Single 5V Supply
- Pin Compatible with LTC490/LTC491
- 45dB CMRR at 26MHz
The LTC1686/LTC1687 are high speed, precision delay, full-duplex RS485 transceivers that can operate at data rates as high as 52Mbps. The devices also meet the requirements of RS422.
A unique architecture provides very stable propagation delays and low skew over a wide common mode and ambient temperature range.
The driver and receiver feature three-state outputs, with disabled driver outputs maintaining high impedance over the entire common mode range. A short-circuit feature detects shorted outputs and substantially reduces driver output current. A similar feature also protects the receiver output from short circuits. Thermal shutdown circuitry protects from excessive power dissipation.
The receiver has a fail-safe feature that guarantees a high output state when the inputs are shorted or are left floating. The LTC1686/LTC1687 RS485 transceivers guarantee receiver fail-safe operation over the entire common mode range (–7V to 12V). Receiver input resistance remains ≥22k when the device is unpowered or disabled.
The LTC1686/LTC1687 operate from a single 5V supply and draw only 7mA of supply current.
Applications
- High Speed RS485/RS422 Full Duplex Transceivers
- Level Translator
- Backplane Transceiver
- STS-1/OC-1 Data Transceiver
- Signal Repeaters
Documentation
Data Sheet 1
Design Note 1
Product Selector Card 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1687CS#PBF | 14-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1687CS#TRPBF | 14-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1687IS#PBF | 14-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1687IS#TRPBF | 14-Lead SOIC (Narrow 0.15 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 24, 2024 - 24_0246 Migrating Bottom Trace Code Marking to Top Side Laser Marking for SOIC_N Package |
||
| LTC1687CS#PBF | PRODUCTION | |
| LTC1687CS#TRPBF | PRODUCTION | |
| LTC1687IS#PBF | PRODUCTION | |
| LTC1687IS#TRPBF | PRODUCTION | |
|
Oct 12, 2022 - 22_0251 Epoxy Change from Henkel 8290 to 8290A for 14-Lead SOIC Package |
||
| LTC1687CS#PBF | PRODUCTION | |
| LTC1687CS#TRPBF | PRODUCTION | |
| LTC1687IS#PBF | PRODUCTION | |
| LTC1687IS#TRPBF | PRODUCTION | |
|
Aug 6, 2022 - 22_0173 Laser Top Mark Conversion for SOICN14 and SOICN16 Packages Assembled on ADPG [PNG] |
||
| LTC1687CS#PBF | PRODUCTION | |
| LTC1687CS#TRPBF | PRODUCTION | |
| LTC1687IS#PBF | PRODUCTION | |
| LTC1687IS#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.