LTC1519
PRODUCTIONHigh Speed, Precision Delay RS485 Quad Line Receivers
- Part Models
- 4
- 1ku List Price
- Starting From $9.70
Overview
- Precision Propagation Delay: 18.5ns ±3.5ns Over 0°C to 70°C Temperature Range
- Data Rate: 52Mbps
- Low tPLH/tPHL Skew: 500ps Typ
- Low Channel-to-Channel Skew: 500ps Typ
- –7V to 12V RS485 Input Common Mode Range
- Input Resistance ≥22k, Even When Unpowered
- Guaranteed Fail-Safe Operation over the Entire Common Mode Range
- Hot Swap™ Capable
- High Common Mode Rejection to 26MHz
- Short-Circuit Protection: 10mA Typ Output Current for an Indefinite Short
- Three-State Output Capability
- Will Not Oscillate with Slow Moving Input Signals
- Single 5V Supply
- Pin Compatible with LTC488, LTC489
The LTC1518/LTC1519 are high speed, precision delay differential quad bus/line receivers that can operate at data rates as high as 52Mbps. They are pin compatible with the LTC488/LTC489 RS485 line receivers and operate over the entire –7V to 12V common mode range. A unique architecture provides very stable propagation delays and low skew over wide input common mode, input overdrive and ambient temperature ranges. Propagation delay is 18.5ns ±3.5ns over the commercial temperature range. Typical tPLH/tPHL and channel-to-channel skew is 500ps.
Each receiver translates differential input levels (| VID | ≥ 300mV) into valid CMOS and TTL output levels. Its high input resistance (≥22k) allows many receivers to be connected to the same driver. The receiver outputs go into a high impedance state when disabled.
The receivers have a fail-safe feature that guarantees a high output state when the inputs are shorted or left floating. Other protection features include thermal shutdown and a controlled maximum short-circuit current (50mA Max). Input resistance remains ≥22k when the device is unpowered or disabled, thus allowing hot swapping without loading the data lines.
The LTC1518/LTC1519 operate from a single 5V supply and draw 12mA of supply current.
Applications
- High Speed RS485/RS422 Receivers
- STS-1/OC-1 Data Receivers
- PECL Line Receivers
- Level Translators
- Fast-20/Fast-40 SCSI Receiver
Documentation
Data Sheet 1
Design Note 1
Product Selector Card 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1519CS#PBF | 16-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1519CS#TRPBF | 16-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1519IS#PBF | 16-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1519IS#TRPBF | 16-Lead SOIC (Narrow 0.15 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 24, 2024 - 24_0246 Migrating Bottom Trace Code Marking to Top Side Laser Marking for SOIC_N Package |
||
| LTC1519CS#PBF | PRODUCTION | |
| LTC1519CS#TRPBF | PRODUCTION | |
| LTC1519IS#PBF | PRODUCTION | |
| LTC1519IS#TRPBF | PRODUCTION | |
|
Oct 12, 2022 - 22_0252 Epoxy Change from Henkel 8290 to 8290A for 16-Lead SOIC Package |
||
| LTC1519CS#PBF | PRODUCTION | |
| LTC1519CS#TRPBF | PRODUCTION | |
| LTC1519IS#PBF | PRODUCTION | |
| LTC1519IS#TRPBF | PRODUCTION | |
|
Aug 6, 2022 - 22_0173 Laser Top Mark Conversion for SOICN14 and SOICN16 Packages Assembled on ADPG [PNG] |
||
| LTC1519CS#PBF | PRODUCTION | |
| LTC1519CS#TRPBF | PRODUCTION | |
| LTC1519IS#PBF | PRODUCTION | |
| LTC1519IS#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.