LTC1481
PRODUCTIONUltra-Low Power RS485 Transceiver with Shutdown
- Part Models
- 6
- 1ku List Price
- Starting From $2.36
Overview
- Low Power: ICC = 120µA Max with Driver Disabled
- Drivers/Receivers Have ±10kV ESD Protection
- 1µA Quiescent Current in Shutdown Mode
- High Speed: Up to 2.5Mbits/s Data Rate
- ICC = 500µA Max with Driver Enabled, No Load
- Single 5V Supply
- -7V to 12V Common-Mode Range Permits ±7V Ground Difference Between Devices on the Data Line
- Thermal Shutdown Protection
- Power Up/Down Glitch-Free Driver Outputs Permit Live Insertion or Removal of Transceiver
- Driver Maintains High Impedance in Three-State or with the Power Off
- Up to 32 Transceivers on the Bus
- 30ns Typical Driver Propagation Delays with 5ns Skew
- Pin Compatible with the LTC485
The LTC1481 is an ultralow power differential line transceiver designed for data transmission standard RS485 applications. It will also meet the requirements of RS422. The CMOS design offers significant power savings over its bipolar counterparts without sacrificing ruggedness against overload or ESD damage. Typical quiescent current is only 80µA while operating and less than 1µA in shutdown.
The driver and receiver feature three-state outputs, with the driver outputs maintaining high impedance over the entire common mode range. Excessive power dissipation caused by bus contention or faults is prevented by a thermal shutdown circuit which forces the driver outputs into a high impedance state. The receiver has a fail-safe feature which guarantees a high output state when the inputs are left open.
The LTC1481 is fully specified over the commercial and extended industrial temperature range and is available in 8-pin PDIP and SO packages.
Applications
- Battery-Powered RS485/RS422 Applications
- Low Power RS485/RS422 Transceiver
- Level Translator
Documentation
Data Sheet 1
User Guide 1
Design Note 1
Product Selector Card 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1481CN8#PBF | 8-Lead PDIP (Narrow 0.3 Inch) | ||
| LTC1481CS8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1481CS8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1481IN8#PBF | 8-Lead PDIP (Narrow 0.3 Inch) | ||
| LTC1481IS8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1481IS8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 8, 2024 - 24_0234 Migrating Bottom Trace Code Marking to Top Side Laser Marking for PDIP Package |
||
| LTC1481CN8#PBF | PRODUCTION | |
| LTC1481IN8#PBF | PRODUCTION | |
|
Oct 11, 2022 - 22_0241 Epoxy Change from Henkel 8290 to 8290A for PDIP Package |
||
| LTC1481CN8#PBF | PRODUCTION | |
| LTC1481IN8#PBF | PRODUCTION | |
|
Aug 6, 2022 - 22_0172 Laser Top Mark Conversion for PDIP Packages Assembled in ADPG [PNG] |
||
| LTC1481CN8#PBF | PRODUCTION | |
| LTC1481IN8#PBF | PRODUCTION | |
|
Dec 14, 2023 - 22_0255 Epoxy Change from Henkel 8290 to 8290A for 8-Lead SOIC Package (PCN part 2 of 2) |
||
| LTC1481CS8#PBF | PRODUCTION | |
| LTC1481CS8#TRPBF | PRODUCTION | |
| LTC1481IS8#PBF | PRODUCTION | |
| LTC1481IS8#TRPBF | PRODUCTION | |
|
Jun 16, 2021 - 21_0026 Laser Top Mark for 8SOICN Assembled in ADPG, UTL and CRM |
||
| LTC1481CS8#PBF | PRODUCTION | |
| LTC1481CS8#TRPBF | PRODUCTION | |
| LTC1481IS8#PBF | PRODUCTION | |
| LTC1481IS8#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Transceivers 1 | ||
| LTM2881 | PRODUCTION | Complete Isolated RS485/RS422 μModule Transceiver + Power |