LTC1480

PRODUCTION

3.3V Ultralow Power RS485 Transceiver

Viewing:

Overview

  • True RS485 from a Single 3.3V Supply
  • Low Power: ICC = 500µA Max with Driver Disabled
  • ICC = 600µA Max with Driver Enabled, No Load
  • 1µA Quiescent in Shutdown Mode
  • -7V to 12V Common Mode Range Permits ±7V Ground Difference Between Devices on the Data Line
  • Thermal Shutdown Protection
  • Power Up/Down Glitch-Free Driver Outputs Permit Live Insertion or Removal of Transceiver
  • Driver Maintains High Impedance in Three-State or with the Power Off
  • Up to 32 Transceivers on the Bus
  • 50ns Typical Driver Propagation Delays with 10ns Skew
  • Pin Compatible with the LTC485
  • Available in 8-Lead DIP and SO Packages

The LTC1480 is an ultralow power differential line transceiver which provides full RS485 compatibility while operating from a single 3.3V supply. It is designed for data transmission standard RS485 applications with extended common mode range (12V to -7V). It also meets the requirements of RS422 and features high speed operation up to 2.5Mb/s. The CMOS design offers significant power savings without sacrificing ruggedness against overload or ESD damage. Typical quiescent current is only 300µA while operating and 1µA in shutdown.

The driver and receiver feature three-state outputs, with the driver outputs maintaining high impedance over the entire common mode range. Excessive power dissipation caused by bus contention or faults is prevented by a thermal shutdown circuit which forces the driver outputs into a high impedance state. The receiver has a fail-safe feature which guarantees a high output state when the inputs are left open.

The LTC1480 is fully specified over the commercial and extended industrial temperature range. The LTC1480 is available in 8-pin SO and DIP packages.

Applications

  • Battery-Powered RS485/RS422 Applications
  • Low Power RS485/RS422 Transceiver
  • Level Translator

LTC1480
3.3V Ultralow Power RS485 Transceiver
3.3V RS485 Network Driver Differential Output Voltage vs Output Current Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

Design Note 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Interface Transceivers 1
LTM2881 PRODUCTION Complete Isolated RS485/RS422 μModule Transceiver + Power
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-RS485HDEBZ

Standard RS-485 Half-Duplex Evaluation Board, EVAL-RS485HDEBZ

Product Details

The EVAL-RS485HDEBZ allows quick and easy evaluation of half-duplex RS-485 transceivers with standard 8-lead SOIC footprints. The evaluation board allows interfacing via screw terminal block to digital I/O for driver input (DI), receiver output (RO), driver enable (DE) and receiver output (RO). Bus signals A and B (half-duplex bus) can be connected to a bus screw terminal block. One or two termination resistors can be connected to A and B via jumper settings, in order to evaluation the half-duplex RS-485 driver and receiver. Footprints are provided for pull-up and pull-down (biasing resistors) on the bus.

Devices for evaluation on the board must be ordered separately.

EVAL-RS485HDEBZ
Standard RS-485 Half-Duplex Evaluation Board, EVAL-RS485HDEBZ
EVAL-RS485HDEBZ Image

Latest Discussions

Recently Viewed