LTC1387
PRODUCTIONSingle 5V RS232/RS485 Multiprotocol Transceiver
- Part Models
- 8
- 1ku List Price
- Starting From $7.17
Overview
- Two RS232 Transceivers or One RS485 Transceiver
- Operates from a Single 5V Supply
- Guaranteed Receiver Output with Inputs Floating or Shorted to Ground
- Logic Selectable Fast/Slow RS485 Driver Slew Rate
- Low Supply Current: 7mA Typical
- 5µA Supply Current in Shutdown
- Self-Testing Capability in Loopback Mode
- Separate Driver and Receiver Enable Controls
- Driver Maintains High Impedance in Three-State, Shutdown or with Power Off
- Receiver Inputs Can Withstand ±25V
The LTC1387 is a low power reconfigurable CMOS bidirectional transceiver. It can be configured as an RS485 differential port or as two RS232 single-ended ports. An onboard charge pump uses four 0.1µF capacitors to generate boosted positive and negative supplies, allowing the RS232 drivers to meet ±5V output swing requirements with only a single 5V supply. A shutdown mode reduces the ICC supply current to 5µA.
The RS232 transceivers are in full compliance with RS232 specification. The RS485 transceiver is in full compliance with RS485 and RS422 specifications. The RS485 receiver assumes a known output state when the inputs are floating or shorted to ground. All interface drivers feature short-circuit and thermal shutdown protection. An enable pin allows RS485 driver outputs to be forced into high impedance which is maintained even when the outputs are forced beyond supply rails or the power is off. A loop back mode allows the driver outputs to be connected back to the receiver inputs for diagnostic self-test.
The LTC1387 is available in 20-pin plastic SSOP and SW packages.
Applications
- Point-of-Sale Terminals
- Software Selectable Multiprotocol Interface Ports
- Low Power RS485/RS422/RS232/EIA562 Interface
- Cable Repeaters
- Level Translators
Documentation
Data Sheet 1
Application Note 1
Design Note 1
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1387CG#PBF | 20-Lead SSOP | ||
| LTC1387CG#TRPBF | 20-Lead SSOP | ||
| LTC1387CSW#PBF | 20-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1387CSW#TRPBF | 20-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1387IG#PBF | 20-Lead SSOP | ||
| LTC1387IG#TRPBF | 20-Lead SSOP | ||
| LTC1387ISW#PBF | 20-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1387ISW#TRPBF | 20-Lead SOIC (Wide 0.3 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 6, 2022 - 22_0171 Laser Top Mark Conversion for SSOP Packages Assembled in PNG |
||
| LTC1387CG#PBF | PRODUCTION | |
| LTC1387CG#TRPBF | PRODUCTION | |
| LTC1387IG#PBF | PRODUCTION | |
| LTC1387IG#TRPBF | PRODUCTION | |
|
Aug 10, 2022 - 22_0176 Laser Top Mark Conversion for SOIC_W Packages Assembled in ADPG [PNG] and UTL |
||
| LTC1387CSW#PBF | PRODUCTION | |
| LTC1387CSW#TRPBF | PRODUCTION | |
| LTC1387ISW#PBF | PRODUCTION | |
| LTC1387ISW#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Transceivers 1 | ||
| LTC2870 | PRODUCTION | RS232/RS485 Multiprotocol Transceivers with Integrated Termination |