LTC1348
PRODUCTION3.3V/5V Low Power RS232 3-Driver/5-Receiver Transceiver
- Part Models
- 8
- 1ku List Price
- Starting From $8.42
Overview
- Low Supply Current: 600µA at 3.3V
- Supply Current in Shutdown: 0.2µA
- Supply Current in Receiver Alive Mode: 15µA
- ESD Protection over ±10kV
- Operates from a Single 3V to 5.5V Supply
- Operates to 120kBaud with 0.1µF Flying Capacitors
- Three-State Outputs Are High Impedance When Off
- Output Overvoltage Does Not Force Current Back into Supplies
- RS232 I/O Lines Can Be Forced to ±25V Without Damage
- Flowthrough Architecture
The LTC1348 is a 3-driver/5-receiver RS232 transceiver with very low supply current. The charge pump only requires five 0.1 µF capacitors. The LTC1348 provides full RS232 output levels when operated over a wide supply range of 3V to 5.5V
The transceiver operates in one of four modes: Normal, Receiver Disable, Receiver Alive and Shutdown. In Normal or Receiver Disable mode, ICC is only 600µA at 3.3V and 800µA at 5V in the no load condition. In Shutdown mode, the supply current is further reduced to 0.2µA. In Receiver Alive mode, all five receivers are kept alive and the supply current is 15µA. All RS232 outputs assume a high impedance state in Shutdown or Receiver Alive mode or with the power off. The receiver outputs assume a high impedance state in Receiver Disable or with the power off.
The LTC1348 is fully compliant with all data rate and overvoltage RS232 specifications. The transceiver operates up to 120kBaud with all drivers loaded with 1000pF, 3kΩ Both driver outputs and receiver inputs can be forced to ±25V without damage and can survive multiple ±10kV ESD strikes.
Applications
- Notebook Computers
- Palmtop Computers
- Printers
- Portable Instruments
Documentation
Data Sheet 1
Design Note 1
Video 1
Product Selector Card 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1348CG#PBF | 28-Lead SSOP | ||
| LTC1348CG#TRPBF | 28-Lead SSOP | ||
| LTC1348CSW#PBF | 28-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1348CSW#TRPBF | 28-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1348IG#PBF | 28-Lead SSOP | ||
| LTC1348IG#TRPBF | 28-Lead SSOP | ||
| LTC1348ISW#PBF | 28-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1348ISW#TRPBF | 28-Lead SOIC (Wide 0.3 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 6, 2022 - 22_0171 Laser Top Mark Conversion for SSOP Packages Assembled in PNG |
||
| LTC1348CG#PBF | PRODUCTION | |
| LTC1348CG#TRPBF | PRODUCTION | |
| LTC1348IG#PBF | PRODUCTION | |
| LTC1348IG#TRPBF | PRODUCTION | |
|
Aug 10, 2022 - 22_0176 Laser Top Mark Conversion for SOIC_W Packages Assembled in ADPG [PNG] and UTL |
||
| LTC1348CSW#PBF | PRODUCTION | |
| LTC1348CSW#TRPBF | PRODUCTION | |
| LTC1348ISW#PBF | PRODUCTION | |
| LTC1348ISW#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.