LTC1345
PRODUCTIONSingle Supply V.35 Transceiver
- Part Models
- 5
- 1ku List Price
- Starting From $13.66
Overview
- Single Chip Provides All V.35 Differential Clock and Data Signals
- Operates From Single 5V Supply
- Software Selectable DTE or DCE Configuration
- Transmitters and Receivers Will Withstand Repeated ±10kV ESD Pulses
- Shutdown Mode Reduces Icc to 1µA Typ
- 10MBaud Transmission Rate
- Transmitter Maintains High Impedance When Disabled, Shut Down, or with Power Off
- Meets CCITT V.35 Specification
- Transmitters are Short-Circuit Protected
The LTC1345 is a single chip transceiver that provides the differential clock and data signals for a V.35 interface from a single 5V supply. Combined with an external resistor termination network and an LT1134A RS232 transceiver for the control signals, the LTC1345 forms a complete low power DTE or DCE V.35 interface port operating from a single 5V supply.
The LTC1345 features three current output differential transmitters, three differential receivers, and a charge pump. The transceiver can be configured for DTE or DCE operation or shut down using two Select pins. In the Shutdown mode, the supply current is reduced to 1µA.
The transceiver operates up to 10Mbaud. All transmitters feature short-circuit protection and a Receiver Output Enable pin allows the receiver outputs to be forced into a high impedance state. Both transmitter outputs and receiver inputs feature ±10kV ESD protection. The charge pump features a regulated VEE output using three external 1µF capacitors.
Applications
- Modems
- Telecommunications
- Data Routers
Documentation
Data Sheet 1
Design Note 1
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1345CNW#PBF | 28-Lead PDIP (Wide 0.6 Inch) | ||
| LTC1345CSW#PBF | 28-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1345CSW#TRPBF | 28-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1345ISW#PBF | 28-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1345ISW#TRPBF | 28-Lead SOIC (Wide 0.3 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 7, 2019 - 19_0046 Assembly Transfer of 18,20,24,28 Lead PDIP to Cirtek |
||
| LTC1345CNW#PBF | PRODUCTION | |
|
Aug 10, 2022 - 22_0176 Laser Top Mark Conversion for SOIC_W Packages Assembled in ADPG [PNG] and UTL |
||
| LTC1345CSW#PBF | PRODUCTION | |
| LTC1345CSW#TRPBF | PRODUCTION | |
| LTC1345ISW#PBF | PRODUCTION | |
| LTC1345ISW#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.