LTC1338
PRODUCTION5V Low Power RS232 5-Driver/3-Receiver Transceiver
- Part Models
- 8
- 1ku List Price
- Starting From $9.62
Overview
- Low Supply Current: 500µA
- 0.2µA Supply Current in SHUTDOWN
- 50µA Supply Current in RECEIVER ALIVE Mode
- ESD Protection Over ±10kV
- Operates from a Single 5V Supply
- Uses Small Capacitors: 0.1µF
- Operates to 120k Baud
- Three-State Outputs Are High Impedance When Off
- Output Overvoltage Does Not Force Current Back into Supplies
- RS232 I/O Lines Can Be Forced to ±25V Without Damage
- Flowthrough Architecture
The LTC1338 is a 5-driver/3-receiver RS232 transceiver with very low supply current. In the no load condition, the supply current is only 500µA. The charge pump only requires four 0.1µF capacitors.
In SHUTDOWN mode, the supply current is further reduced to 0.2µA. In RECEIVER ALIVE mode, all three receivers are kept alive and the supply current is 50µA. All RS232 outputs assume a high impedance state in SHUTDOWN and with the power off.
The LTC1338 is fully compliant with all data rate and overvoltage RS232 specifications. The transceiver can operate up to 120k baud with a 2500pF, 3kΩ load. Both driver outputs and receiver inputs can be forced to ±25V without damage, and can survive multiple ±10kV ESD strikes.
Applications
- Battery-Powered Modems
- Battery-Powered DCE
- Notebook Computers
- Palmtop Computers
Documentation
Product Selector Card 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1338CG#PBF | 28-Lead SSOP | ||
| LTC1338CG#TRPBF | 28-Lead SSOP | ||
| LTC1338CSW#PBF | 28-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1338CSW#TRPBF | 28-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1338IG#PBF | 28-Lead SSOP | ||
| LTC1338IG#TRPBF | 28-Lead SSOP | ||
| LTC1338ISW#PBF | 28-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1338ISW#TRPBF | 28-Lead SOIC (Wide 0.3 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 6, 2022 - 22_0171 Laser Top Mark Conversion for SSOP Packages Assembled in PNG |
||
| LTC1338CG#PBF | PRODUCTION | |
| LTC1338CG#TRPBF | PRODUCTION | |
| LTC1338IG#PBF | PRODUCTION | |
| LTC1338IG#TRPBF | PRODUCTION | |
|
Aug 10, 2022 - 22_0176 Laser Top Mark Conversion for SOIC_W Packages Assembled in ADPG [PNG] and UTL |
||
| LTC1338CSW#PBF | PRODUCTION | |
| LTC1338CSW#TRPBF | PRODUCTION | |
| LTC1338ISW#PBF | PRODUCTION | |
| LTC1338ISW#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.