LTC1327
PRODUCTION3.3V Micropower EIA/TIA-562 Transceiver
- Part Models
- 4
- 1ku List Price
- Starting From $8.79
Overview
- Low Supply Current 300µA
- 0.2µA Supply Current in SHUTDOWN
- ESD Protection ±10kV
- Operates From a Single 3.3V Supply
- Uses Small Capacitors
- Operates To 120k Baud
- Three-State Outputs are High Impedance When Off
- Output Overvoltage Does Not Force Current Back Into Supplies
- EIA/TIA-562 I/O Lines Can Be Forced to ±25V Without Damage
- Flowthrough Architecture
Disclaimer: Analog Technology cannot assume responsibility for use of any circuitry other than circuitry entirely embodied in a Analog Technology product. No circuit patent licenses are implied. Analog Technology reserves the right to change the circuitry and specifications without notice at any time.
The LTC1327 is an advanced low power, three-driver/five-receiver EIA/TIA-562 transceiver. In the no load condition, the supply current is only 300µA. The charge pump only requires four 0.1µF capacitors.
In SHUTDOWN mode, the supply current is further reduced to 0.2µA. All EIA/TIA-562 outputs assume a high impedance state in SHUTDOWN and with the power off.
The LTC1327 is fully compliant with all data rate and overvoltage EIA/TIA-562 specifications. The transceiver can operate up to 120k Baud with a 1000pF//3kΩ load. Both driver outputs and receiver inputs can be forced to ±25V without damage, and can survive multiple ±10kV ESD strikes.
Applications
- Notebook Computers
- Palmtop Computers
Documentation
Data Sheet 1
Design Note 1
Product Selector Card 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1327CG#PBF | 28-Lead SSOP | ||
| LTC1327CG#TRPBF | 28-Lead SSOP | ||
| LTC1327CSW#PBF | 28-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1327CSW#TRPBF | 28-Lead SOIC (Wide 0.3 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 6, 2022 - 22_0171 Laser Top Mark Conversion for SSOP Packages Assembled in PNG |
||
| LTC1327CG#PBF | PRODUCTION | |
| LTC1327CG#TRPBF | PRODUCTION | |
|
Aug 10, 2022 - 22_0176 Laser Top Mark Conversion for SOIC_W Packages Assembled in ADPG [PNG] and UTL |
||
| LTC1327CSW#PBF | PRODUCTION | |
| LTC1327CSW#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.