LTC1324

Obsolete

Single Supply LocalTalk® Transceiver

Viewing:

Overview

  • Obsolete Product - Datasheet For Information Purposes Only. Contact Analog Devices for Potential Replacement.
  • Single Chip 5V LocalTalk Port
  • Low Power: ICC = 1mA Typ
  • Shutdown Pin Reduces ICC to 1μA Typ
  • Digitally Selectable Low Slew Rate Mode for Reduced EMI Emmisions
  • Drivers Maintain High Impedance in Three-State or with Power Off
  • Thermal Shutdown Protection
  • Drivers Are Short-Circuit Protected

Obsolete Product - Datasheet For Information Purposes Only. Contact Analog Devices for Potential Replacement.

The LTC1324 is a single 5V line transceiver designed to operate on Apple®LocalTalk networks. The driver features a digitally selectable low slew rate mode for reduced EMI emissions. The chip draws only 1mA quiescent current when active and 1μA in shutdown. The differential driver outputs three-state when disabled, during shutdown or when the power is off. The driver outputs will maintain high impedance even with output common mode voltages beyond the power supply rails. Both the driver outputs and receiver inputs are protected against ESD damage to ±10kV.

The LTC1324 is available in a 16-pin SO Wide package.

Applications

  • LocalTalk Peripherals
  • Notebook and Palmtop Computers
  • Battery-Powered Systems

LTC1324
Single Supply LocalTalk® Transceiver
Typical LocalTalk Connection for Low EMI Waveform of Driver Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on LTC1324 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed