LTC1320

Obsolete

AppleTalk© Transceiver

Viewing:

Overview

  • OBSOLETE:  For Information Purposes Only.  Contact Analog Devices for Potential Replacement.
  • Single Chip Provides Complete LocalTalk©/AppleTalk© Port
  • Low Power: ICC = 1.2mA Typ
  • Shutdown Pin Reduces ICC to 30µA Typ
  • Drivers Maintain High Impedance in Three-State or with Power Off
  • 30ns Driver Propagation Delay Typ
  • 5ns Driver Skew Typ
  • Thermal Shutdown Protection
  • Drivers are Short-Circuit Protected
LTC1320
AppleTalk© Transceiver
Typical LocalTalk Connection Output Waveforms Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
LTC1323 NOT RECOMMENDED FOR NEW DESIGNS Single 5V AppleTalk® Transceiver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on LTC1320 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed