LTC1318

Obsolete

Single 5V RS232/RS422/AppleTalk® DCE Transceiver

Viewing:

Overview

THIS PRODUCT IS OBSOLETE: Contact Analog Devices for Potential Replacement

  • Single Chip Provides DCE RS232 or RS422/AppleTalk DCE Port
  • Operates from a Single 5V Supply
  • Charge Pump Uses 0.1µF Capacitors
  • Output Common-Mode Voltage Range Exceeds Power Supply Rails for All Drivers
  • Driver Outputs Are High Impedance with Power Off
  • Pin Selectable RS232/RS422 Receiver
  • Thermal Shutdown Protection
  • Drivers Are Short-Circuit Protected
LTC1318
Single 5V RS232/RS422/AppleTalk® DCE Transceiver
Driver Output Waveforms Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
LTC1323 NOT RECOMMENDED FOR NEW DESIGNS Single 5V AppleTalk® Transceiver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on LTC1318 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed