LT1331
PRODUCTION3V RS562 or 5V/3V RS232 Transceiver with One Receiver Active in Shutdown
- Part Models
- 4
- 1ku List Price
- Starting From $7.47
Overview
- RS232 Compatible 3V Operation
- 3V Logic Interface
- ESD Protection Over ±10kV
- 120kbaud Operation for RL = 3k, CL = 2500pF
- 250kbaud Operation for RL = 3k, CL = 1000pF
- One Low Power Receiver Remains Active While in Shutdown
- 60µA Supply Current in Shutdown
- Low Power Driver Disable Mode
- Uses Small Capacitors: 0.1µF, 0.2µF
- CMOS Comparable Low Power: 60mW
- Easy PC Layout: Flowthrough Architecture
- Rugged Bipolar Design
- Outputs Assume a High Impedance State When Off or Powered Down
The LT1331 is a 3-driver, 5-receiver RS232 transceiver designed for 3V and mixed 3V/5V systems. Receivers operate from 3V logic supply VL, while the onboard charge pump and drivers operate from 5V or 3V supply VCC.
The transceiver has two shutdown modes. One mode disables the drivers and the charge pump, the other shuts down all circuitry except for one low power receiver which can be used for ring detection. The VCC supply may be shut down while in ring detection mode. While shut down, the drivers and receivers assume high impedance output states.
The LT1331 is fully compliant with all EIA-RS232 specifications when VCC = 5V. If VCC = 3V, output drive levels are compatible with all known interface circuits. Special bipolar construction techniques protect the drivers and receivers beyond the fault conditions stipulated for RS232. The RS232 I/O pins are resilient to multiple ±10kV ESD strikes. An advanced driver output stage operates up to 120kbaud while driving heavy capacitive loads.
Applications
- Notebook Computers
- Palmtop Computers
Documentation
Data Sheet 1
Design Note 4
Product Selector Card 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT1331CG#PBF | 28-Lead SSOP | ||
| LT1331CG#TRPBF | 28-Lead SSOP | ||
| LT1331CSW#PBF | 28-Lead SOIC (Wide 0.3 Inch) | ||
| LT1331CSW#TRPBF | 28-Lead SOIC (Wide 0.3 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 6, 2022 - 22_0171 Laser Top Mark Conversion for SSOP Packages Assembled in PNG |
||
| LT1331CG#PBF | PRODUCTION | |
| LT1331CG#TRPBF | PRODUCTION | |
|
Aug 10, 2022 - 22_0176 Laser Top Mark Conversion for SOIC_W Packages Assembled in ADPG [PNG] and UTL |
||
| LT1331CSW#PBF | PRODUCTION | |
| LT1331CSW#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.