LT1237
PRODUCTION5V RS232 Transceiver with Advanced Power Management and One Receiver Active in Shutdown
- Part Models
- 5
- 1ku List Price
- Starting From $7.29
Overview
- One Receiver Remains Active While in Shutdown
- ESD Protection over ±15kV
- Uses Small Capacitors: 0.1µF, 0.2µF, 1.0µF
- 60µA Supply Current in Shutdown
- Pin-Compatible with LT1137A
- 120kBaud Operation for RL = 3k, CL = 2500pF
- 250kBaud Operation for RL = 3k, CL = 1000pF
- Operates to 120kBaud
- CMOS Comparable Low Power 30mW
- Operates from a Single 5V Supply
- Easy PC Layout—Flowthrough Architecture
- Rugged Bipolar Design
- Outputs Assume a High Impedance State When Off or Powered Down
- Absolutely No Latchup
- Available in SO and SSOP Packages
The LT1237 is an advanced low power three driver, five receiver RS232 transceiver. Included on the chip is a shutdown pin for reducing supply current near zero. During shutdown one receiver remains active to detect incoming RS232 signals, for example, to wake up a system.
The LT1237 is fully compliant with all EIA RS232 specifications. New ESD structures on the chip allow the LT1237 to survive multiple ±15kV strikes, eliminating the need for costly TransZorbs® on the RS232 line pins.
The LT1237 operates in excess of 120kbaud even driving heavy capacitive loads. Two shutdown modes allow the driver outputs to be shut down separately from the receivers for more versatile control of the RS232 interface. During shutdown, drivers and receivers assume a high impedance state.
Applications
- Notebook Computers
- Palmtop Computers
Documentation
Data Sheet 1
Design Note 2
Product Selector Card 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT1237CG#PBF | 28-Lead SSOP | ||
| LT1237CG#TRPBF | 28-Lead SSOP | ||
| LT1237CNW#PBF | 28-Lead PDIP (Wide 0.6 Inch) | ||
| LT1237CSW#PBF | 28-Lead SOIC (Wide 0.3 Inch) | ||
| LT1237CSW#TRPBF | 28-Lead SOIC (Wide 0.3 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 6, 2022 - 22_0171 Laser Top Mark Conversion for SSOP Packages Assembled in PNG |
||
| LT1237CG#PBF | PRODUCTION | |
| LT1237CG#TRPBF | PRODUCTION | |
|
Mar 7, 2019 - 19_0046 Assembly Transfer of 18,20,24,28 Lead PDIP to Cirtek |
||
| LT1237CNW#PBF | PRODUCTION | |
|
Aug 10, 2022 - 22_0176 Laser Top Mark Conversion for SOIC_W Packages Assembled in ADPG [PNG] and UTL |
||
| LT1237CSW#PBF | PRODUCTION | |
| LT1237CSW#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.