LT1141A
PRODUCTIONAdvanced Low Power 5V RS232 Drivers/Receivers with Small Capacitors (Includes LT1130 thru LT1141)
- Part Models
- 3
- 1ku List Price
- Starting From $5.99
Overview
- ESD Protection over ±10kV (±15kV IEC-1000-4-2 for LT1133A, LT1137A and LT1141A)
- Uses Small Capacitors: 0.1µF, 0.2µF
- 1µA Supply Current in SHUTDOWN
- 120kbaud Operation for RL = 3k, CL = 2500pF
- 250kbaud Operation for RL = 3k, CL = 1000pF
- CMOS Comparable Low Power
- Easy PC Layout: Flowthrough Architecture
- Rugged Bipolar Design: Absolutely No Latchup
- Outputs Assume a High Impedance State When Off or Powered Down
- Improved Protection: RS232 I/O Lines Can Be Forced to ±30V Without Damage
- Output Overvoltage Does Not Force Current Back into Supplies
- Available in SO and SSOP Packages
The LT1130A/LT1140A series of RS232 drivers/receivers features special bipolar construction techniques which protect the drivers and receivers beyond the fault conditions stipulated for RS232. Driver outputs and receiver inputs can be shorted to ±30V without damaging the device or the power supply generator. In addition, the RS232 I/O pins are resilient to multiple ±10kV ESD strikes. An advanced driver output stage operates up to 250kbaud while driving heavy capacitive loads. Supply current is typically 12mA, competitive with CMOS devices.
Several members of the series include flexible operating mode controls. The DRIVER DISABLE pin disables the drivers and the charge pump, the ON/OFF pin shuts down all circuitry. While shut down, the drivers and receivers assume high impedance output states.
Documentation
Product Selector Card 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT1141ACN#PBF | 24-Lead PDIP (Narrow 0.3 Inch) | ||
| LT1141ACSW#PBF | 24-Lead SOIC (Wide 0.3 Inch) | ||
| LT1141ACSW#TRPBF | 24-Lead SOIC (Wide 0.3 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 7, 2019 - 19_0046 Assembly Transfer of 18,20,24,28 Lead PDIP to Cirtek |
||
| LT1141ACN#PBF | PRODUCTION | |
|
Aug 10, 2022 - 22_0176 Laser Top Mark Conversion for SOIC_W Packages Assembled in ADPG [PNG] and UTL |
||
| LT1141ACSW#PBF | PRODUCTION | |
| LT1141ACSW#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.