LT1039A
PRODUCTIONTriple RS232 Driver/Receiver with Shutdown
- Part Models
- 6
- 1ku List Price
- Starting From $4.21
Overview
- On-Chip ESD Protection:
- ±15kV Human Body Model
- ±15kV IEC-1000-4-2 Air Gap Test**
- ±8kV IEC-1000-4-2 Contact Test
- 125kBd Operation with 3kΩ/2500pF Load
- 250kBd Operation with 3kΩ/1000pF Load
- Operates from ±5V to ±15V Supplies
- Fully Protected Against Overload
- Outputs Can Be Driven ±30V Without Damage
- Three-State Outputs; Outputs Open When Off
- Bipolar Circuit—No Latchup
- ±30V Input Range
- Triple Driver/Receiver
- No Supply Current in Shutdown
- 30kΩ Input Impedance
- Meets All RS232 Specifications
- 16-Pin Version—Pin Compatible with MC145406
- Available in SO Package
The LT1039A is a triple RS232 driver/receiver that includes shutdown. Each receiver will accept up to ±30V input and can drive either TTL or CMOS logic. The RS232 drivers accept TTL logic inputs and output RS232 voltage levels. The outputs are fully protected against overload and can be shorted to ground or up to ±30V without damage to the drivers. Additionally, when the system is shut down or power is off, the outputs are in a high impedance state allowing data line sharing. On-chip ESD protection eliminates the need for external protection devices. A bias pin allows one receiver to be kept on while the rest of the part is shut down.
A bias pin allows one receiver to be kept on while the rest of the part is shut down.
The LT1039A is also available in the 16-pin version, without shutdown or bias pin functions.
For applications requiring operation from a single 5V supply, see the LT1180A/LT1181A and LT1130A data sheets.
Applications
- RS232 Interface
- Terminals
- Modems
Documentation
Video 1
Product Selector Card 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT1039ACN#PBF | 18-Lead PDIP (Narrow 0.3 Inch) | ||
| LT1039ACN16#PBF | 16-Lead PDIP (Narrow 0.30 Inch) | ||
| LT1039ACSW#PBF | 18-Lead SOIC (Wide 0.3 Inch) | ||
| LT1039ACSW#TRPBF | 18-Lead SOIC (Wide 0.3 Inch) | ||
| LT1039ACSW16#PBF | 16-Lead SOIC (Wide 0.3 Inch) | ||
| LT1039ACSW16#TRPBF | 16-Lead SOIC (Wide 0.3 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 7, 2019 - 19_0046 Assembly Transfer of 18,20,24,28 Lead PDIP to Cirtek |
||
| LT1039ACN#PBF | PRODUCTION | |
|
Oct 11, 2022 - 22_0241 Epoxy Change from Henkel 8290 to 8290A for PDIP Package |
||
| LT1039ACN16#PBF | PRODUCTION | |
|
Aug 6, 2022 - 22_0172 Laser Top Mark Conversion for PDIP Packages Assembled in ADPG [PNG] |
||
| LT1039ACN16#PBF | PRODUCTION | |
|
Aug 10, 2022 - 22_0176 Laser Top Mark Conversion for SOIC_W Packages Assembled in ADPG [PNG] and UTL |
||
| LT1039ACSW#PBF | PRODUCTION | |
| LT1039ACSW#TRPBF | PRODUCTION | |
| LT1039ACSW16#PBF | PRODUCTION | |
| LT1039ACSW16#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.