LT1032
PRODUCTIONQuad Low Power Line Driver
- Part Models
- 6
- 1ku List Price
- Starting From $4.14
Overview
- Low Operating Voltage: ±5V to ±15V
- 500µA Supply Current
- Zero Supply Current when Shut Down
- Outputs Can Be Driven ±30V
- Thermal Limiting
- Output “Open” when Off (Three-State)
- 10mA Output Drive
- Pinout Similar to 1488
The LT1032 is a RS232 and RS423 line driver that operates over a ±5V to ±15V range on low supply current and can be shut down to zero supply current. Outputs are fully protected from externally applied voltages of ±30V by both current and thermal limiting. Since the output swings to within 200mV of the positive supply and 600mV of the negative supply, power supply needs are minimized.
Also included is a strobe pin to force all outputs low independent of input or shutdown conditions. Further, slew rate can be adjusted with a resistor connected to the supply.
A major advantage of the LT1032 is the high impedance output state when off or powered down.
For applications requiring dual or triple RS232 driver/receiver devices, see the LT1180A (dual), LT1039A (triple) or the LT1130A data sheets.
Applications
- RS232
- Power Supply Inverter
- Micropower Interface
- Level Translator
Documentation
Data Sheet 1
Application Note 1
Design Note 1
Product Selector Card 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT1032CN#PBF | 14-Lead PDIP (Narrow 0.3 Inch) | ||
| LT1032CSW#PBF | 16-Lead SOIC (Wide 0.3 Inch) | ||
| LT1032CSW#TRPBF | 16-Lead SOIC (Wide 0.3 Inch) | ||
| LT1032IN#PBF | 14-Lead PDIP (Narrow 0.3 Inch) | ||
| LT1032ISW#PBF | 16-Lead SOIC (Wide 0.3 Inch) | ||
| LT1032ISW#TRPBF | 16-Lead SOIC (Wide 0.3 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 11, 2022 - 22_0241 Epoxy Change from Henkel 8290 to 8290A for PDIP Package |
||
| LT1032CN#PBF | PRODUCTION | |
| LT1032IN#PBF | PRODUCTION | |
|
Aug 6, 2022 - 22_0172 Laser Top Mark Conversion for PDIP Packages Assembled in ADPG [PNG] |
||
| LT1032CN#PBF | PRODUCTION | |
| LT1032IN#PBF | PRODUCTION | |
|
Aug 10, 2022 - 22_0176 Laser Top Mark Conversion for SOIC_W Packages Assembled in ADPG [PNG] and UTL |
||
| LT1032CSW#PBF | PRODUCTION | |
| LT1032CSW#TRPBF | PRODUCTION | |
| LT1032ISW#PBF | PRODUCTION | |
| LT1032ISW#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.