LT1015

Obsolete

High Speed Dual Line Receiver

Viewing:

Overview

  • OBSOLETE: For Information Purposes Only. Contact Analog Devices for Potential Replacement.
  • Response Time: 10ns
  • Setup Time for Latch: 2ns
  • Operates on Single 5V Supply
  • Dual Function in 8-Pin Package
  • No Input Slew Rate Requirement
  • Latch Function Included On Chip
  • True Differential Inputs
LT1015
High Speed Dual Line Receiver
2-Channel 20MHz Clocked Line Receiver Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1015
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LT1015 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed