AD717x Family
AD717x Family
Designed for a Wide Variety of Applications
The AD717x family offer a complete integrated Sigma-Delta ADC solution which can be used in high precision, low noise single channel applications (Life Science measurements) or higher speed multiplexed applications (Factory Automation PLC Input modules). The Sigma-Delta ADC is intended primarily for measurement of signals close to DC but also delivers outstanding performance with input bandwidths out to ~10kHz.
VIDEO – EVAL+: ADC Performance & Functional Evaluation Without Hardware
AD7175-2 EVAL+ Software – a single software platform enabling configuration, analysis and ADC selection for use with and without evaluation hardware.
New Tool – Virtual Eval Tool - BETA
Evaluate ADCs and DACs by quickly simulating crucial part performance characteristics. Find the family by entering AD717 in the tool's Product Search field.
Featured Products
AD7175-2
The AD7175-2 is a low noise, fast settling, multiplexed, 2-/4- channel (fully/pseudo differential) Σ-Δ analog-to-digital converter (ADC) for low bandwidth inputs. It has a maximum channel scan rate of 50 kSPS (20 µs) for fully settled data. The output data rates range from 5 SPS to 250 kSPS.
The AD7175-2 integrates key analog and digital signal conditioning blocks to allow users to configure an individual setup for each analog input channel in use. Each feature can be user selected on a per channel basis. Integrated true rail-to-rail buffers on the analog inputs and external reference inputs provide easy to drive high impedance inputs. The precision 2.5 V low drift (2 ppm/°C) band gap internal reference (with output reference buffer) adds embedded functionality to reduce external component count.
The digital filter allows simultaneous 50 Hz/60 Hz rejection at 27.27 SPS output data rate. The user can switch between different filter options according to the demands of each channel in the application. The ADC automatically switches through each selected channel. Further digital processing functions include offset and gain calibration registers, configurable on a per channel basis.
The device operates with a 5 V AVDD1, or ±2.5 V AVDD1/AVSS, and 2 V to 5 V AVDD2 and IOVDD supplies. The specified operating temperature range is −40°C to +105°C. The AD7175-2 is in a 24-lead TSSOP package.
Applications
- Process control: PLC/DCS modules
- Temperature and pressure measurement
- Medical and scientific multichannel instrumentation
- Chromatography
Applications
Intelligent Building Solutions
- Smart Building Utilities Solutions
Healthcare Solutions
- In Vitro Diagnostic Solutions
Instrumentation and Measurement Solutions
- Science Lab Equipment and Automation Solutions
- Parametric Measurement Solutions
- DC Sources and Power Supply Solutions
- Precision Measurement Solutions
- Analytical Instruments
- Analytical Instrument Solutions
- Weigh Scale Solutions
Industrial Automation
- Programmable Logic Controllers (PLC) and Distributed Control Systems (DCS)
- Field Instrument Systems
Aerospace and Defense Systems
- Avionic Systems
- Unmanned Aerial Vehicles (UAV)
Sensor Interface Solutions
- Temperature Sensing Solutions
AD7175-8
The AD7175-8 is a low noise, fast settling, multiplexed, 8-/16- channel (fully/pseudo differential) Σ-Δ analog-to-digital converter (ADC) for low bandwidth inputs. It has a maximum channel scan rate of 50 kSPS (20 µs) for fully settled data. The output data rates range from 5 SPS to 250 kSPS.
The AD7175-8 integrates key analog and digital signal condition-ing blocks to allow users to configure an individual setup for each analog input channel in use. Each feature can be user selected on a per channel basis. Integrated true rail-to-rail buffers on the analog inputs and external reference inputs provide easy to drive high impedance inputs. The precision 2.5 V low drift (2 ppm/°C) band gap internal reference (with output reference buffer) adds embedded functionality to reduce external component count.
The digital filter allows simultaneous 50 Hz and 60 Hz rejection at a 27.27 SPS output data rate. The user can switch between different filter options according to the demands of each channel in the application. The ADC automatically switches through each selected channel. Further digital processing functions include offset and gain calibration registers, configurable on a per channel basis.
The device operates with a 5 V AVDD1 . AVSS supply, or with ±2.5 V AVDD1/AVSS, and 2.5 V to 5 V AVDD2 and IOVDD supplies. The specified operating temperature range is .40°C to +105°C. The AD7175-8 is available in a 40-lead LFCSP package.
APPLICATIONS
- Process control: PLC/DCS modules
Temperature and pressure measurement - Medical and scientific multichannel instrumentation
- Chromatography
Applications
Intelligent Building Solutions
- Smart Building Utilities Solutions
Healthcare Solutions
- In Vitro Diagnostic Solutions
Instrumentation and Measurement Solutions
- Precision Measurement Solutions
- DC Sources and Power Supply Solutions
- Parametric Measurement Solutions
Aerospace and Defense Systems
- Aerospace and Defense Radar Systems
- Unmanned Aerial Vehicles (UAV)
- Avionic Systems
Sensor Interface Solutions
- Temperature Sensing Solutions
AD7176-2
The AD7176-2 is a fast settling, highly accurate, high resolution, multiplexed Σ-Δ analog-to-digital converter (ADC) for low bandwidth input signals. Its inputs can be configured as two fully differential or four pseudo differential inputs via the integrated crosspoint multiplexer. An integrated precision, 2.5 V, low drift (2 ppm/°C), band gap internal reference (with an output reference buffer) adds functionality and reduces the external component count.
The maximum channel scan data rate is 50 kSPS/channel (settling time of 20 µs), resulting in fully settled data with 17 noise free bits. User-selectable output data rates range from 5 SPS to 250 kSPS. The resolution increases at lower speeds.
The AD7176-2 offers three key digital filters. The fast settling sinc5 + sinc1 filter maximizes the channel scan rate. The sinc3 filter maximizes the resolution for single-channel, low speed applications. For 50 Hz and 60 Hz environments, the AD7176-2 specific filter minimizes the settling times or maximizes the rejection of the line frequency. These enhanced filters enable simultaneous 50 Hz and 60 Hz rejection with a 27 SPS output data rate (with a settling time of 36 ms).
System offset and gain errors can be corrected on a per channel basis. This per channel configurability extends to the output data rate used for each channel when using a sinc5 + sinc1 filter. All switching of the crosspoint multiplexer is controlled by the ADC and can be configured to automatically control an external multiplexer via the GPIO pins.
The specified operating temperature range is −40°C to +105°C. The AD7176-2 is housed in a 24-lead TSSOP package.
Applications
- Process control: PLC/DCS modules
- Temperature and pressure measurement - Medical and scientific multichannel instrumentation
- Chromatography
Applications
Healthcare Solutions
- In Vitro Diagnostic Solutions
- Body Temperature Measurement Solutions
- Therapy Device Solutions for Healthcare
Instrumentation and Measurement Solutions
- Analytical Instruments
Aerospace and Defense Systems
- Avionic Systems
- Unmanned Aerial Vehicles (UAV)
AD7177-2
The AD7177-2 is a 32-bit low noise, fast settling, multiplexed, 2-/4-channel (fully/pseudo differential) Σ-Δ analog-to-digital converter (ADC) for low bandwidth inputs. It has a maximum channel scan rate of 10 kSPS (100 µs) for fully settled data. The output data rates range from 5 SPS to 10 kSPS.
The AD7177-2 integrates key analog and digital signal conditioning blocks to allow users to configure an individual setup for each analog input channel in use. Each feature can be user selected on a per channel basis. Integrated true rail-to-rail buffers on the analog inputs and external reference inputs provide easy to drive high impedance inputs. The precision 2.5 V low drift (2 ppm/°C) band gap internal reference (with output reference buffer) adds embedded functionality to reduce external component count.
The digital filter allows simultaneous 50 Hz and 60 Hz rejection at a 27.27 SPS output data rate. The user can switch between different filter options according to the demands of each channel in the application. The ADC automatically switches through each selected channel. Further digital processing functions include offset and gain calibration registers, configurable on a per channel basis.
The device operates with a 5 V AVDD1 supply, or with ±2.5 V AVDD1/AVSS, and 2 V to 5 V AVDD2 and IOVDD supplies. The specified operating temperature range is −40°C to +105°C. The AD7177-2 is available in a 24-lead TSSOP package.
Applications
- Process control: PLC/DCS modules
- Temperature and pressure measurement
- Medical and scientific multichannel instrumentation
- Chromatography
Applications
Healthcare Solutions
- In Vitro Diagnostic Solutions
- Electroencephalogram (EEG) Measurement Solutions
Instrumentation and Measurement Solutions
- Analytical Instruments
- Precision Measurement Solutions
Precision Technology Solutions
- Ultra-Precision Solutions
Sensor Interface Solutions
- Temperature Sensing Solutions
AD7172-2
TThe AD7172-2 is an intelligent, low noise, low power, multiplexed, Σ-Δ analog-to-digital converter (ADC) with 2- or 4-channel (fully differential/single-ended) inputs for low bandwidth signals. The AD7172-2 has a maximum channel scan rate of 6.21 kSPS (161 µs) for fully settled data. The output data rates range from 1.25 SPS to 31.25 kSPS.
The AD7172-2 integrates key analog and digital signal conditioning blocks to allow users to configure an individual setup for each analog input channel in use via the SPI. Integrated true rail-to-rail buffers on the analog inputs and external reference inputs provide easy to drive high impedance inputs. The precision 2.5 V low drift (2 ppm/°C) band gap internal reference (with an output reference buffer) adds embedded functionality to reduce the external component count.
The digital filter allows simultaneous 50 Hz and 60 Hz rejection at a 27.27 SPS output data rate. The user can switch between different filter options according to the demands of each channel in the application, with further digital processing functions such as offset and gain calibration registers, which are also configurable on a per channel basis. General-purpose inputs/outputs (GPIOs) control external multiplexers synchronous to the ADC conversion timing.
The specified operating temperature range is −40°C to +105°C. The AD7172-2 is in a 24-lead TSSOP package.
Applications
- Process control: PLC/DCS modules
- Temperature and pressure measurement - Medical and scientific multichannel instrumentation
- Chromatography
Applications
Healthcare Solutions
- In Vitro Diagnostic Solutions
Instrumentation and Measurement Solutions
- Analytical Instruments
Industrial Automation
- Programmable Logic Controllers (PLC) and Distributed Control Systems (DCS)
- Field Instrument Systems
AD7172-4
The AD7172-4 is a low noise, low power, multiplexed, Σ-Δ analog-to-digital converter (ADC) with 4- or 8-channel (fully differential/single-ended) inputs for low bandwidth signals. The AD7172-4 has a maximum channel scan rate of 6.21 kSPS (161 μs) for fully settled data. The output data rates range from 1.25 SPS to 31.25 kSPS.
The AD7172-4 integrates key analog and digital signal conditioning blocks to allow users to configure an individual setup for each analog input channel in use via the SPI. Integrated true rail-to-rail buffers on the analog inputs and reference inputs provide easy to drive high impedance inputs.
The digital filter allows simultaneous 50 Hz and 60 Hz rejection at a 27.27 SPS output data rate. The user can switch between different filter options according to the demands of each channel in the application, with further digital processing functions such as offset and gain calibration registers, which are configurable on a per channel basis. General-purpose input/outputs (GPIOs) control external multiplexers synchronous to the ADC conversion timing. The specified temperature range is −40°C to +105°C.
The AD7172-4 is in a 5 mm × 5 mm, 32-lead LFCSP.
Note that, throughout this data sheet, the dual function pin names are referenced by the relevant function only.
Applications- Process control: PLC/DCS modules
- Temperature and pressure measurement
- Medical and scientific multichannel instrumentation
- Chromatography
Applications
Industrial Automation
- Programmable Logic Controllers (PLC) and Distributed Control Systems (DCS)
Healthcare Solutions
- In Vitro Diagnostic Solutions
Instrumentation and Measurement Solutions
- Analytical Instruments
Aerospace and Defense Systems
- Avionic Systems
- Unmanned Aerial Vehicles (UAV)
AD7173-8
Fast settling, highly accurate, low power, 8-/16-channel, multiplexed ADC for low bandwidth input signals with integrated input buffers.
Integrated precision, 2.5 V, low drift (3.5 ppm/°C), band gap reference and integrated oscillator.
Eight flexible setups with configurability for output data rate, digital filter mode, offset/gain error correction, reference selection, buffer enables and more. This per channel configurability extends to the output data rate used for each channel when using sinc5 + sinc1 filter.
Sinc5 + sinc1 filter maximizes channel scan rate, and sinc3 filter maximizes resolution and enhanced 50 Hz/60 Hz rejection, with four selectable options to maximize rejection.
Integrated diagnostic features, including CRC, register checksum, temperature sensor, crosspoint multiplexer, burnout currents, and GPIOs/GPOs.
Applications
- Process control: PLC/DCS modules
- Voltage, current, temperature, and pressure measurement
- Flow meters
- Medical and scientific multichannel instrumentation
- Seismic instrumentation
- Chemical analysis instrumentation: chromatography
Applications
Industrial Automation
- Programmable Logic Controllers (PLC) and Distributed Control Systems (DCS)
Intelligent Building Solutions
- Smart Building Utilities Solutions
Healthcare Solutions
- In Vitro Diagnostic Solutions
Instrumentation and Measurement Solutions
- Analytical Instruments
- Battery Formation and Testing
- Battery Formation and Test Solutions
Aerospace and Defense Systems
- Avionic Systems
- Unmanned Aerial Vehicles (UAV)
Features and Benefits
Fast and Flexible Output Rate: 5 SPS to 250 kSPS
Channel Scan Data Rate of 50 kSPS/Channel (20 µs Settling)
Performance Specifications
- 17.2 Noise free bits @ 250 kSPS
- 20 Noise free bits @ 2.5 kSPS
- 24 Noise free bits@ 20SPS
- INL: ±1 ppm of FSR
85 dB Rejection of 50 Hz and 60 Hz with 50 ms Settling
User Configurable Input Channels
- 2 Fully differential channels or 4 single-ended channels
- Crosspoint multiplexer
On-Chip 2.5 V Reference (±2 ppm/°C Drift)
True Rail-to-Rail Analog and Reference Input Buffers
Evaluation Boards
EVAL-AD7172-2
The EVAL-AD7172-2SDZ evaluation kit features the AD7172-2, a low power, 24-bit, 31.25 kSPS, Σ-Δ analog-to-digital converter (ADC) with true rail-to-rail buffers, on-board power supply regulation, and an external amplifier section for amplifier evaluation. A 7 V to 9 V ac-to-dc adapter is regulated to 5 V and 3.3 V; this supplies the AD7172-2 and support components. The EVAL-AD7172-2SDZ connects to a USB port via the SDP on the EVAL-SDP-CB1Z controller board.
The EVAL-AD7172-2SDZ evaluation software fully configures the AD7172-2 device functionality via a user accessible register interface and provides dc time domain analysis in the form of waveform graphs, histograms, and associated noise analysis for ADC performance evaluation.
Full details about the device are available in the AD7172-2 data sheet, which should be consulted when using the EVAL-AD7172-2SDZ.
The EVAL-AD7172-2SDZ evaluation software fully configures the AD7172-2 device functionality via a user accessible register interface and provides dc time domain analysis in the form of waveform graphs, histograms, and associated noise analysis for ADC performance evaluation.
Full details about the device are available in the AD7172-2 data sheet, which should be consulted when using the EVAL-AD7172-2SDZ.
Applicable Parts
AD7172-2
Low Power, 24-Bit, 31.25 kSPS, Sigma-Delta ADC with True Rail-to-Rail Buffers
Applications
Healthcare Solutions
- In Vitro Diagnostic Solutions
Instrumentation and Measurement Solutions
- Analytical Instruments
Industrial Automation
- Programmable Logic Controllers (PLC) and Distributed Control Systems (DCS)
- Field Instrument Systems
EVAL-AD7172-4
The EVAL-AD7172-4SDZ evaluation kit features the AD7172-4, a 24-bit, 31.25 kSPS analog-to-digital converter (ADC) with integrated rail-to-rail analog input buffers, on-board power supply regulation, and an external amplifier section for amplifier evaluation. A 7 V to 9 V ac to dc adapter is regulated to 5 V and 3.3 V; this voltage supplies the AD7172-4 and support compo-nents. The EVAL-AD7172-4SDZ connects to a USB port via the SDP on the EVAL-SDP-CB1Z controller board.
The EVAL-AD7172-4SDZ evaluation software fully configures the AD7172-4 device functionality via a user accessible register interface and provides dc time domain analysis in the form of waveform graphs, histograms, and associated noise analysis for ADC performance evaluation.
The EVAL-AD7172-4SDZ evaluation software fully configures the AD7172-4 device functionality via a user accessible register interface and provides dc time domain analysis in the form of waveform graphs, histograms, and associated noise analysis for ADC performance evaluation.
Applicable Parts
AD7172-4
Low Power, with 4- or 8-channel, 24-bit, 31.25 kSPS, Sigma-Delta ADC with True Rail-to-Rail Buffers
Applications
Industrial Automation
- Programmable Logic Controllers (PLC) and Distributed Control Systems (DCS)
Healthcare Solutions
- In Vitro Diagnostic Solutions
Instrumentation and Measurement Solutions
- Analytical Instruments
Aerospace and Defense Systems
- Unmanned Aerial Vehicles (UAV)
- Avionic Systems
EVAL-AD7173-8SDZ
The EVAL-AD7173-8SDZ is a fully featured evaluation kit for the AD7173-8. This board operates in stand alone mode or in conjunction with the System Development Platform, EVAL-SDP-CB1Z . When operated with the System Development Platform software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the System Development Platform . When operated in standalone mode the ADZS-BRKOUT-EX3 break out board is recommended for access to various control pins. The SDP Controller board is a separate list item in the ordering guide below (EVAL-SDP-CB1Z). If you have not previously purchased an SDP Controller board, please do so to ensure a full evaluation setup.
Applicable Parts
AD7173-8
Low Power, 8-/16-Channel, 31.25 kSPS, 24-Bit, Highly Integrated Sigma-Delta ADC
Applications
Industrial Automation
- Programmable Logic Controllers (PLC) and Distributed Control Systems (DCS)
Healthcare Solutions
- In Vitro Diagnostic Solutions
Instrumentation and Measurement Solutions
- Analytical Instruments
Aerospace and Defense Systems
- Avionic Systems
- Unmanned Aerial Vehicles (UAV)
EVAL-AD7175-2
The EVAL-AD7175-2SDZ is a fully featured evaluation kit for the AD7175-2. This board operates in stand alone mode or in conjunction with the System Development Platform, EVAL-SDP-CB1Z . When operated with the System Development Platform software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the System Development Platform . When operated in standalone mode the ADZS-BRKOUT-EX3 break out board is recommended for access to various control pins.
The SDP Controller board is a separate list item in the ordering guide below (EVAL-SDP-CB1Z). If you have not previously purchased an SDP Controller board, please do so to ensure a full evaluation setup.
Applicable Parts
AD7175-2
24-Bit, 250 kSPS, Sigma-Delta ADC with 20 µs Settling and True Rail-to-Rail Buffers
Applications
Healthcare Solutions
- In Vitro Diagnostic Solutions
Instrumentation and Measurement Solutions
- Parametric Measurement Solutions
- DC Sources and Power Supply Solutions
- Precision Measurement Solutions
- Analytical Instruments
Industrial Automation
- Programmable Logic Controllers (PLC) and Distributed Control Systems (DCS)
- Field Instrument Systems
Aerospace and Defense Systems
- Avionic Systems
- Unmanned Aerial Vehicles (UAV)
EVAL-AD7175-8
The EVAL-AD7175-8SDZ evaluation board features the AD7175-8, a 24-bit, 250 kSPS analog-to-digital converter (ADC) with integrated analog input buffers, on-board power supply regulation, and an external amplifier section for amplifier evaluation. A 7 V to 9 V ac-to-dc adapter is regulated to 5 V and 3.3 V; this supplies the AD7175-8 and support components. The evaluation board connects to a USB port via the SDP-B system demonstration platform controller board (EVAL-SDP-CB1Z).
The AD7175-8 evaluation software fully configures the AD7175-8 device functionality via a user accessible register interface and provides dc time domain analysis in the form of waveform graphs, histograms, and associated noise analysis for ADC performance evaluation.
The AD7175-8 evaluation software fully configures the AD7175-8 device functionality via a user accessible register interface and provides dc time domain analysis in the form of waveform graphs, histograms, and associated noise analysis for ADC performance evaluation.
Full specifications on the AD7175-8 are available in the product data sheet, which should be consulted in conjunction with user guide UG-901 when working with the evaluation board. Full details for the SDP-B controller board are available on the Analog Devices website.
Applicable Parts
AD7175-8
24-Bit, 8-/16-Channel, 250 kSPS, Sigma-Delta ADC with True Rail-to-Rail Buffers
Applications
Intelligent Building Solutions
- Smart Building Utilities Solutions
Healthcare Solutions
- In Vitro Diagnostic Solutions
Instrumentation and Measurement Solutions
- Precision Measurement Solutions
- DC Sources and Power Supply Solutions
- Parametric Measurement Solutions
Aerospace and Defense Systems
- Avionic Systems
- Unmanned Aerial Vehicles (UAV)
EVAL-AD7176-2
The EVAL-AD7176-2SDZ is a fully featured evaluation kit for the AD7176-2. This board operates in stand alone mode or in conjunction with the System Development Platform, EVAL-SDP-CB1Z . When operated with the System Development Platform software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the System Development Platform . When operated in standalone mode the ADZS-BRKOUT-EX3 break out board is recommended for access to various control pins.
The SDP Controller board is a separate list item in the ordering guide below (EVAL-SDP-CB1Z). If you have not previously purchased an SDP Controller board, please do so to ensure a full evaluation setup.
Applicable Parts
AD7176-2
24-Bit, 250 kSPS Sigma Delta ADC with 20 µs Settling
Applications
Healthcare Solutions
- In Vitro Diagnostic Solutions
- Body Temperature Measurement Solutions
- Therapy Device Solutions for Healthcare
Instrumentation and Measurement Solutions
- Analytical Instruments
Aerospace and Defense Systems
- Avionic Systems
- Unmanned Aerial Vehicles (UAV)
EVAL-AD7177-2
The EVAL-AD7177-2SDZ evaluation kit features the AD7177-2, a 32-bit, 10 kSPS analog-to-digital converter (ADC) with integrated rail-to rail-analog input buffers, on-board power supply regulation, and an external amplifier section for amplifier evaluation. A 7 V to 9 V ac-to-dc adapter is regulated to 5 V and 3.3 V, which supply the AD7177-2 and support components.
The EVAL-AD7177-2SDZ evaluation board connectsto the USB port of a PC via the EVAL-SDP-CB1Z SDP controller board.
The AD7177-2 evaluation software fully configures the AD7177-2 device functionality via a user accessible register interface and provides dc time domain analysis in the form of waveform graphs, histograms, and associated noise analysis for ADC performance evaluation.
Full specifications for the AD7177-2 are available in the product data sheet, which should be consulted in conjunction with this user guide UG-849 when using the evaluation board.
Applicable Parts
AD7177-2
32-Bit, 10 kSPS, Sigma-Delta ADC with 100 µs Settling and True Rail-to-Rail Buffers
Applications
Healthcare Solutions
- In Vitro Diagnostic Solutions
- Electroencephalogram (EEG) Measurement Solutions
Instrumentation and Measurement Solutions
- Precision Measurement Solutions
- Analytical Instruments
Learn More
AD717x Performance
The AD717x family offers performance (noise and speed of conversion) selection options and with the added flexibility and functionality to select from a variety of channel counts, it makes the AD717x family an ideal platform for your next generation of high precision and density designs.
The Core ADC
The AD7175x core ADC has established new standards in both the speed and noise performance. A maximum output data rate of 250 kSPS (this is 20us¦50 kSPS per channel muxed) is achieved, while delivering greater than 24 noise free bits in the sub 1kHz output data rate (32-bit: AD7177-2 ADC). These performance metrics are achieved in a power efficient manner with other family members offering a pin-pin and software compatible path to lower power as desired.
Integrated Analog Blocks
The degree of signal chain integration on the AD717x family reduces the challenge for the system designer and greatly simplifies design. The inclusion of true rail to rail analog input buffers eliminate the need for time consuming and difficult external component selection and evaluation. The AD717x rail to rail buffers maximize the input range in any applications and allow the ADC to measure all the way to both rails without degradation in linearity or accuracy. As both the input stage and the full ADC path is chopped the 1/f noise of the measurement path is reduced allowing higher sensitivity for measuring signals at or close to DC.
Integrated Digital Blocks
Integrated digital blocks allow platform designs be re-purposed easily to suit particular measurement need. The highly configurable digital filter enables tuning of settling times, bandwidth and rejection of specific interferers. The cross point multiplexer combined with intelligent and per channel configurable sequencer creates the sense that you are deploying/employing an ADC per channel. The degree of functionality integrated in the AD717x family makes implementing both on-chip and system diagnostics easier, while the improved robust SPI port including CRC error detection results in higher confidence and fidelity between the ADC and uC / DSP / CPU when using any member of the AD717x family.
Extensive Toolset and Collateral Available
Designing with the AD717x family is helped by the extensive toolset and collateral available. Eval+ is our next generation customer evaluation software which provides an all in one download enabling a virtual evaluation via embedded functional model before moving to silicon evaluation with a fully featured customer evaluation board. All generics come with a fully featured customer evaluation board with options for analog preconditioning prototyping i.e. amplifiers, reference, a full power solution. There are multiple connectivity options for evaluating with the SDP-B controller board or alternatively as in standalone operation connecting to your existing digital host module or alternatively to the latest evaluation kits for microcontrollers, DSP or PMOD connector controllers.
Application specific CFTLs with availability can kick start your system level developments reducing risk, and give you a less expensive prototyping route.
No-OS example C-code drivers ease translation from our device datasheets into firmware configuration, control and data readback.