6B50

Obsolete

24 Channel Digital I/O

Viewing:

Overview

  • 24 Channel Digital I/O
  • RS-485 Interface or RS232 Versions
  • Interface to Solid State Relay Systems
  • National Instruments Labview Supported

The 6B Series of modules and boards provides the hardware needed to implement a flexible, distributed monitoring and control application. By selecting only the modules and interfaces needed and connecting them via RS-485, the data acquisition and control strategy can be designed for optimum location of the I/O as well as minimizing sensor runs. The modularity and configurability of the 6B Series also makes them very cost effective.

6B50
24 Channel Digital I/O
6b50-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on 6B50 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed