6B21
Isolated Current Output: Signal Conditioning Module
Viewing:
Overview
|
|
The 6B Series of modules and boards provides the hardware needed to implement a flexible, distributed monitoring and control application. By selecting only the modules and interfaces needed and connecting them via RS-485, the data acquisition and control strategy can be designed for optimum location of the I/O as well as minimizing sensor runs. The modularity and configurability of the 6B Series also makes them very cost effective.
Documentation
Application Note 1
Informational 2
Outline Drawings 1
Latest Discussions
No discussions on 6B21 yet. Have something to say?
Start a Discussion on EngineerZone®