5B47 Isolated, Linearized Thermocouple Input

The 5B47 internally linearizes its input signal to provide an output that is linear with temperature. Accuracy for each type of sensor is specified in the 5B47 model table. (See Model 5B37 for non-linearized conditioning of thermocouple signals.)
Accurate and System-Ready
Internal cold-junction compensation largely corrects errors arising from parasitic thermocouples formed by thermocouple connection to the input screw terminals, providing an accuracy of ±0.25°C @ +25°C ambient temperature. The module generates a predictable upscale signal to indicate an open thermocouple; for a downscale response, connect a 20 MΩ, 0.25 W resistor across screw terminals 1 and 3.
The 5B47 protects the computer side from damage due to field-side overvoltage faults. All models withstand 240 V rms at their input terminals without damage, thereby shielding computer-side circuitry from field-side overvoltage conditions. Further, the 5B47 is mix-and-match and hot-swappable with other 5B Series modules, so can be inserted or removed from any socket in the same backplane without disrupting system power.
Inside the 5B47 Module
A chopper-stabilized input amplifier provides low drift and stable gain. At the amplifier input, a stable, laser-trimmed zero-scale input voltage is subtracted from the input signal to set the zero-scale value. For user convenience, the zero can be optionally factory-set to meet custom needs. This allows suppression of a zero-scale input value many times larger than the total span for precise expanded-scale measurements.
Internal multi-pole lowpass filtering with a four-Hz cutoff (-3 dB) provides 60 dB of normal-mode rejection (noise on signal) and enhancement of common-mode rejection (noise on signal return) at 60 Hz, enabling accurate measurement of small signals in high electrical noise.
Signal isolation by transformer coupling uses a proprietary modulation technique for linear, stable and reliable performance. The differential input circuit on the field side is fully floating, eliminating the need for any input grounding. A demodulator on the computer side of the signal transformer recovers the original signal, which is then filtered and buffered to provide a low-noise, low-impedance output signal. The output common must be kept within ±3 V of power common.
Convenience Features
A series output switch eliminates the need for external multiplexing in many applications. The switch is turned on by an active-low enable input. The enable input should be grounded to power common if the output need not be switched, as on the 5B01 and 5B08 backplanes.
![]() |
Figure 1. 5B47 Functional Block Diagram |
![]() |
Figure 2. 5B47 Input Field Connections |
Input Types |
Output Ranges |
Thermocouple Types: J, K, T, E, R, S, B |
0 to +5 V (+1 V to +5 V - custom) |
Model | Input Type | Input Range | Output Range |
Accuracy1 | |
Order Now | 5B47-J-01 |
Type J |
0°C to +760°C (+32°F to +1400°F) |
0 V to +5 V |
±1.1°C |
Order Now |
5B47-J-02 |
Type J | -100°C to +300°C (-148°F to +572°F) |
0 V to +5 V |
±0.5°C |
Order Now |
5B47-J-03 |
Type J |
0°C to +500°C (+32°F to +932°F) |
0 V to +5 V |
±0.6°C |
Order Now |
5B47-K-04 |
Type K |
0°C to +1000°C (+32°F to +1832°F) |
0 V to +5 V |
±1.3°C |
Order Now |
5B47-K-05 |
Type K |
0°C to +500°C (+32°F to +932°F) |
0 V to +5 V |
±0.6°C |
Order Now |
5B47-T-06 |
Type T |
-100°C to +400°C (-148°F to +752°F) |
0 V to +5 V |
±1.4°C |
Order Now |
5B47-T-07 |
Type T |
0°C to +200°C (+32°F to +392°F) |
0 V to +5 V |
±0.5°C |
Order Now |
5B47-E-08 |
Type E | 0°C to +1000°C (+32°F to +1832°F) |
0 V to +5 V |
±1.7°C |
Order Now |
5B47-R-09 |
Type R | +500°C to +1750°C (+932°F to +3182°F) |
0 V to +5 V |
±2.5°C |
Order Now |
5B47-S-10 |
Type S | +500°C to +1750°C (+932°F to +3182°F) |
0 V to +5 V |
±2.4°C |
Order Now |
5B47-B-11 |
Type B | +500°C to +1800°C (+932°F to +3272°F) |
0 V to +5 V |
±5.1°C |
5B47-Custom |
Type J, K, T, E, R, S, B |
* | * |
1The CJC sensor accuracy should be added to the module accuracy for a system accuracy.
* Custom Input/Output ranges are available.. Refer to configuration guide.
Model | Input Range | Output Range |
|
Order Now | 5B39-01 |
0 V to +5 V |
4 mA to 20 mA |
Order Now |
5B39-02 |
-5 V to +5 V |
4 mA to 20 mA |
Order Now |
5B39-03 |
0 V to +5 V |
0 mA to 20 mA |
Order Now |
5B39-04 | -5 V to +5 V |
0 mA to 20 mA |
Model | Input Range | Output Range |
|
Order Now | 5B39-01 |
0 V to +5 V |
4 mA to 20 mA |
Order Now |
5B39-02 |
-5 V to +5 V |
4 mA to 20 mA |
Order Now |
5B39-03 |
0 V to +5 V |
0 mA to 20 mA |
Order Now |
5B39-04 | -5 V to +5 V |
0 mA to 20 mA |
Model | Input Range | Output Range |
|
Order Now | 5B39-01 |
0 V to +5 V |
4 mA to 20 mA |
Order Now |
5B39-02 |
-5 V to +5 V |
4 mA to 20 mA |
Order Now |
5B39-03 |
0 V to +5 V |
0 mA to 20 mA |
Order Now |
5B39-04 | -5 V to +5 V |
0 mA to 20 mA |
Description | Model 5B47 |
Input Ranges |
|
Standard Ranges |
Refer to Model Table |
Custom Ranges |
±5 mV to ±500 mV |
Output Ranges (RL > 50 kΩ) |
+1 V to +5 V or 0 V to +5 V |
Accuracy1 | |
Initial @ +25°C |
See Model Table |
Input Offset vs. Temperature2 |
±1 µV/°C |
Output Offset vs. Temperature |
±20 µV/°C |
Gain vs. Temperature | ±0.0025% of Reading/°C |
Cold Junction Compensation | |
Initial Accuracy @ +25°C3 |
±0.25°C (±0.75°C, maximum) |
Accuracy, +5°C to +45°C | ±0.5°C (±0.0125°C/°C) |
Input Bias Current |
-25 nA |
Input Resistance | |
Power On |
5 MΩ |
Power Off |
40 kΩ |
Overload |
40 kΩ |
Noise |
|
Input, 0.1 Hz to 10 Hz Bandwidth |
0.2 µV rms |
Output, 100 kHz Bandwidth |
500 µV rms |
Bandwidth, -3 dB |
4 Hz |
Output Rise Time, 10% to 90% Span |
200 ms |
Common-Mode Voltage (CMV) |
|
Input-to-Output, Continuous |
1500 V rms, maximum |
Output-to-Power, Continuous4 |
±3 V, maximum |
Transient | ANSI/IEEE C37.90.1-1989 |
Common-Mode Rejection (CMR) | |
1 kΩ Source Imbalance, 50/60 Hz |
160 dB |
Normal Mode Rejection (NMR), 50/60 Hz |
60 dB |
Input Protection | |
Continuous |
240 V rms, maximum |
Transient |
ANSI/IEEE C37.90.1-1989 |
Output Resistance |
50 Ω |
Voltage Output Protection |
Continuous Short to Ground |
Output Selection Time |
6 µs @ Cload = 0 to 2,000 pF |
Output Enable Control |
|
Max Logic "0" |
+1 V |
Min Logic "1" |
+2.5 V |
Max Logic "1" |
+36 V |
Input Current "0" |
0.4 mA |
Open Input Response |
Upscale |
Open Input Response Time |
10 seconds |
Power Supply Voltage | +5 V ±5% |
Power Supply Current |
30 mA |
Power Supply Sensitivity, RTI |
±2 µV/% of Vs |
Mechanical Dimensions | 2.275" x 2.375" x 0.595" (57.8 mm x 59.1 mm x 15.1 mm) |
Environmental |
|
Temperature Range |
|
Rated Performance | -25°C to +85°C |
Operating | -40°C to +85°C |
Storage | -40°C to +85°C |
Relative Humidity |
0 to 93% @ +40°C noncondensing |
RFI Susceptibility |
±0.5% Span error @ 400 MHz, 5 Watt, 3 ft |
1 Includes the combined effects of repeatability, hysteresis, and nonlinearity and assumes RL > 50 kΩ. Loads heavier than 50 kΩ will degrade nonlinearity and gain temperature coefficient.
2 ±1 µV/°C is equivalent to 0.02°C/°C for Type J thermocouples; 0.025°C/°C for Type K and T thermocouples; 0.016°C/°C for Type E thermocouples; 0.168°C/°C for Type R and S thermocouples.
3 When used with the model AC1361 CJC sensor (see Accessories section), which is provided on each channel of 5B Series backplanes and mounting cards.
4 The output common must be kept within ±3 V of power common.