5B34 Isolated, Linearized RTD Input

The 5B34 protects the computer side from damage due to field-side overvoltage faults. The module withstands 240 V rms at the input terminals without damage thereby shielding the internal computer-side circuitry from field-side overvoltage conditions. In addition, the 5B34 is mix-and-match and hot swappable with all other 5B Series input modules, so can be inserted or removed from any socket in the same backplane without disrupting system power.
Inside the 5B32 Series Module
Two identical sources provide excitation current for the RTD. For three-wire RTDs, the second current flows through the third RTD lead so as to cancel the effects of (equal) lead resistance; this current also flows through a stable resistor laser-trimmed to the RTD value that sets the differential amplifier input and (module) output to zero volts at that scale point. The current sources and the amplifier input are protected to withstand input overvoltage up to 240 V rms.
A differential chopper-stabilized input amplifier provides stable gain and exceptionally low drift. This allows the use of very low RTD excitation current to minimize self-heating and preserve measurement accuracy. Along with module gain and zero settings, a feedback linearizer is laser-trimmed. Custom versions of 5B34 can be laser-trimmed to meet special requirements.
Internal multi-pole lowpass filtering with a four-Hz cutoff (-3dB)enhances normal-mode (noise on signal) and common-mode (noise on signal return) rejection at 50/60 Hz, enabling accurate measurement of small signals in high electrical noise.
Signal isolation by transformer coupling uses a proprietary modulation technique for linear, stable and reliable performance. The differential input circuit on the field side is fully floating, eliminating the need for any input grounding. A demodulator on the computer side of the signal transformer recovers the original signal, which is then filtered and buffered to provide a low-noise, low-impedance output signal. The output common must be kept within ±3 V of power common.
Convenience Features
A series output switch eliminates the need for external multiplexing in many applications. The switch is turned on by an active-low enable input. If the switch is to be on at all times, the enable-input should be grounded to power common as it is on the 5B01 and 5B08 backplanes.
![]() |
Figure 1. 5B34 Functional Block Diagram |
![]() |
Figure 2. 5B34 Input Field Connections |
Input Ranges |
Output Ranges |
100 Ω Platinum RTD |
0 to +5 V |
10 Ω Copper RTD |
|
120 Ω Nickel RTD |
Model | Input Range |
Output Range |
Accuracy |
|
Order Now | 5B34-01 |
Platinum, α = 0.00385* -100°C to +100°C (-148°F to +212°F) |
0 V to +5 V | ±0.32°C |
Order Now |
5B34-02 |
0°C to +100°C (+32°F to 212°F) |
0 V to +5 V |
±0.13°C |
Order Now |
5B34-03 |
0°C to +200°C (+32°F to 392°F) |
0 V to +5 V |
±0.26°C |
Order Now |
5B34-04 | 0°C to +600°C (+32°F to 1112°F) |
0 V to +5 V |
±0.78°C |
Order Now |
5B34-C-01 |
10 Ω Copper, α = 0.004274 0°C to +120°C (10Ω @ 0°C) (+32°F to +248°F) |
0 V to +5 V |
±0.23°C |
Order Now |
5B34-C-02 |
0°C to +120°C (10Ω @ 25°C) (+32°F to +248°F) |
0 V to +5 V |
±0.23°C |
Order Now |
5B34-N-01 |
120 Ω Nickel, * = 0.00672 0°C to +300°C (+32°F to +572°F) |
0 V to +5 V |
±0.40°C |
5B34-Custom | * | * |
* Custom Input/Output ranges are available including versions for the 100Ω Platinum RTD with α=0.003916.
Refer to configuration guide.
Description | Model 5B34 |
Input Ranges |
|
Standard Ranges |
Refer to Model Table |
Custom Ranges |
-200°C to +850°C (100 Ω Platinum) -80°C to +320°C (120 Ω Nickel) -100°C to +260°C (10 Ω Copper) |
Output Ranges (RL > 50 kΩ) |
0 V to +5 V |
Accuracy2 | |
Initial @ +25°C |
±0.05% Span ±0.04 Ω* ±0.05 (Rz1) |
Conformity Error3 |
±0.05% Span |
Input Offset vs. Temperature |
±0.02°C/°C |
Output Offset vs. Temperature |
±20 µV/°C |
Gain vs. Temperature |
±0.005% of Reading/°C |
Input Bias Current |
±3 nA |
Input Resistor |
|
Power On | 5 MΩ |
Power Off | 40 kΩ |
Overload | 40 kΩ |
Noise |
|
Input, 0.1 Hz to 10 Hz Bandwidth |
0.2 µV rms |
Output, 100 kHz Bandwidth |
200 µV rms |
Bandwidth, -3 dB | 4 Hz |
Output Rise Time, 10% to 90% Span |
200 ms |
Common-Mode Voltage (CMV)3 |
|
Input-to-Output, Continuous |
1500 V rms, maximum |
Output-to-Power, Continuous4 |
±3 V, maximum |
Transient | ANSI/IEEE C37.90.1-1989 |
Common-Mode Rejection (CMR) | |
1 kΩ Source Imbalance, 50/60 Hz |
160 dB |
Normal Mode Rejection 50/60 Hz |
60 dB |
Sensor Excitation Current |
|
100 Ω Pt, 120 Ω Ni | 0.25 mA |
10 Ω Cu |
1.0 mA |
Lead Resistance Effect |
|
100 Ω Pt, 120 Ω Ni | ±0.02°C/Ω |
10 Ω Cu |
±0.2°C/Ω |
Input Protection |
|
Continuous |
240 V rms, maximum |
Transient |
ANSI/IEEE C37.90.1-1989 |
Output Resistance |
50 Ω |
Voltage Output Protection |
Continuous Short to Ground |
Output Selection Time | 6 µs @ Cload = 0 to 2,000 pF |
Output Enable Control |
|
Max Logic "0" | +1 V |
Min Logic "1" |
+2.5 V |
Max Logic "1" |
+36 V |
Input Current "0" |
0.4 mA |
Power Supply Voltage |
+5 V ±5% |
Power Supply Current | 30 mA |
Power Supply Sensitivity, RTI |
|
100 Ω Pt, 120 Ω Ni | ±0.05°C/V |
10 Ω Cu |
±0.5°C/V |
Mechanical Dimensions |
2.275" x 2.375" x 0.595" (57.8 mm x 59.1 mm x 15.1 mm) |
Environmental |
|
Temperature Range |
|
Rated Performance | -25°C to +85°C |
Operating | -40°C to +85°C |
Storage | -40°C to +85°C |
Relative Humidity |
0 to 93% @ +40°C noncondensing |
RFI Susceptibility |
±0.5% Span error @ 400 MHz, 5 Watt, 3 ft |
1 Rz is the value of the RTD resistance at the lowest point of the measurement range.
2 Includes the combined effects of repeatability, hysteresis,
and conformity error. Loads heavier than 50 kΩ will degrade conformity and gain temperature coefficient.
3 For Pt RTD's only; other types may vary.
4 The output common must be kept within ±3 V of power common.
Specifications subject to change without notice.