IDX-7505

OBSOLETE PRODUCT

Viewing:

Overview

Motor types

  • 0.5 to 5.0A RMS / 7A peak
  • 12 to 75V DC nominal supply voltage

Highlights

  • Remote controlled diagnostics and parameterization (RS485)
  • Reference move and turn CW / CCW via RS485
  • Stand-alone operation, adjusted via RS485
  • Fully protected drive
  • Digital selection of motor current and standby current
  • Local reference move using sensorless StallGuard™ feature or reference switch
  • All setup parameters are stored in internal EEPROM, no bus system required in end application
  • Micro step resolution can be changed to get high accuracy or high speed with the possibility to combine both
  • Different chopper modes allow best adaptation to application / motor
IDX-7505
OBSOLETE PRODUCT
IDX IDX-7505
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on IDX-7505 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed