ICM7556
PRODUCTIONGeneral-Purpose Timers
- Part Models
- 3
- 1ku List Price
- Starting From $3.39
Overview
- Improved 2nd Source (See 4th Page for Maxim Advantage)
- Wide Supply Voltage Range: 2V to 18V
- No Crowbarring of Supply During Output Transition
- Adjustable Duty Cycle
- Low THRESHOLD, Active-Low TRIGGER, and Active-Low RESET Currents
- TTL Compatible
- Monolithic, Low-Power CMOS Design
The Maxim ICM7555 and ICM7556 are respectively single and dual general-purpose RC timers capable of generating accurate time delays or frequencies. The primary feature is an extremely low supply current, making this device ideal for battery-powered systems. Additional features include low THRESHOLD, active-low TRIGGER, and active-low RESET currents, a wide operating supply voltage range, and improved performance at high frequencies.
These CMOS low-power devices offer significant performance advantages over the standard 555 and 556 bipolar timers. Low-power consumption, combined with the virtually nonexistent current spike during output transitions, make these timers the optimal solution in many applications.
Applications
- Missing Pulse Detector
- Precision Timing
- Pulse Generator
- Pulse Position Modulation
- Pulse-Width Modulation
- Sequential Timing
- Time Delay Generation
Documentation
Data Sheet 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ICM7556IPD+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| ICM7556ISD+ | Small-Outline IC Narrow (0.15in) | ||
| ICM7556ISD+T | Small-Outline IC Narrow (0.15in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 18, 2021 - 1702RN ASSEMBLY |
||
| ICM7556ISD+ | PRODUCTION | |
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| ICM7556ISD+T | PRODUCTION | |
|
Aug 18, 2021 - 1702RA ASSEMBLY |
||
| ICM7556ISD+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on ICM7556 yet. Have something to say?
Start a Discussion on EngineerZone®