ICM7240
PRODUCTION8-Bit Binary, Programmable, RC Timer Counter
- Part Models
- 2
- 1ku List Price
- Starting From $4.91
Overview
- Improved Second Source! (See 3rd page for "Maxim AdvantageTM")
- Low Supply Current: 120μA
- Timing from μs to Days
- Shutdown Current less than 10μA
- Programmable Fixed Count
- Cascadable for Long Range Timing
- Monostable or Astable Operation
- Low Power CMOS
The Maxim ICM7240/50/60 are programmable timer/ counters and the Maxim ICM7242 is a fixed timer/ counter. They require only 120μA of supply current, while generating delays from microseconds to days. Each device combines a counter with an internal oscillator whose period is controlled by an external resistor and capacitor. The oscillator can be inhibited and an external clock applied to the TB 1/0 terminal. The programmable counters in the ICM7240/50/60 can be programmed using thumbwheel switches, jumpers, and analog switches.
The ICM7240 has an 8 bit programmable counter and can generate time delays from 1 to 255 RC time constants. The ICM7250 has a two digit programmable BCD counter and can generate time delays from 1 to 99 RC time constants. The ICM7260 is used for "real time" applications and has a modulo 60 programmable divider, producing time delays from 1 to 59 RC time constants. The ICM7242 has an 8 bit fixed counter and can generate a time delay of 1 and 128 RC time constants. These four devices are easily cascaded and can operate in either astable or monostable configurations, using the on-chip control flip-flop with Trigger and Reset inputs.
APPLICATIONS
- ON/OFF Delay Timers
- Batch Timer/Sequencers
- Cycle Timers
- Programmable Timers
- Frequency Synthesizers
- Ultra-Long Time Delay Generators
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ICM7240IPE+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| ICM7240IWE+ | Small-Outline IC Wide (0.3in) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on ICM7240 yet. Have something to say?
Start a Discussion on EngineerZone®