HMC844

Obsolete

45 Gbps Fast Rise Time XOR/XNOR with Programmable Output Voltage

Viewing:

Overview

  • Supports High Data Rates: up to 45 Gbps
  • Differential & Singe-Ended Operation
  • Fast Rise and Fall Times: 11 / 10 ps
  • Low Power Consumption: 510 mW

  • Programmable Differential Output Voltage Swing: 200 - 850 mVp-p
  • Single Supply: -3.3V
  • 24 Lead 4x4 mm SMT Package: 16 mm²
HMC844
45 Gbps Fast Rise Time XOR/XNOR with Programmable Output Voltage
hmc844lc4b_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed