HMC-T2240
Obsolete10 MHz to 40 GHz Synthesized Signal Generator
- Part Models
- 1
- 1ku List Price
- price unavailable
Overview
- High Output Power: +27 dBm @ 1 GHz
- Wide Frequency Range:
10 MHz to 40 GHz - Excellent Phase Noise
Performance: -98 dBc/Hz
@ 10 kHz Offset @ 10 GHz
- Spurious Rejection:
-70 dBc @ 10 GHz - Power Resolution: 0.1 dB
- Frequency Resolution: 1 Hz
The HMC-T2240 is an easy to implement test equipment solution designed to fulfill your signal generation needs. Built on a foundation of high quality and market leading Hittite MMICs, the HMC-T2240 provides the highest output power, lowest harmonic levels and broadest frequency range amongst signal generators of its size and cost.
This compact and lightweight signal generator also features USB, GPIB and Ethernet interfaces ensuring carefree integration within various test environments while improving overall productivity and equipment utilization.
Applications
- ATE
- Test & Measurement
- R&D Laboratories
Advantages
- Versatile: Higher Drive Simplifies Test Set-Ups
- Efficient: 500 μs Frequency Switching
- Accurate: Incorporates Hittite MMICs
- Flexible: Manual or Software Control Via USB, GPIB or Ethernet
Documentation
Data Sheet 1
User Guide 2
Application Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| HMC-T2240 | INSTRUMENTATION,SYNTHESZR |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Nov 15, 2018 - 18_0072 Obsolesces of HMC-T2220 and HMC-T2240 and Power Cords |
||
| HMC-T2240 | Obsolete | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on HMC-T2240 yet. Have something to say?
Start a Discussion on EngineerZone®