HMC-T2220

Obsolete

10 MHz to 20 GHz Synthesized Signal Generator

Viewing:

Overview

  • Wide Frequency Range: 10 MHz to 20 GHz
  • Excellent Phase Noise
    Performance: -98 dBc/Hz
    @ 10 kHz Offset @ 10 GHz
  • High Output Power: +26 dBm @ 1 GHz
  • Spurious Rejection: -70 dBc @ 10 GHz
  • Power Resolution: 0.1 dB
  • Frequency Resolution: 1 Hz

The HMC-T2220 is an easy to implement test equipment solution designed to fulfill your signal generation needs. Built on a foundation of high quality and market leading Hittite MMICs, the HMC-T2220 provides the highest output power, lowest harmonic levels and broadest frequency range amongst signal generators of its size and cost.

This compact and lightweight signal generator also features USB, GPIB and Ethernet interfaces ensuring carefree integration within various test environments while improving overall productivity and equipment utilization.

The HMC-T2220 incorporates several product upgrades: reduced spurious, wider dynamic range, higher frequency resolution, higher RF output power, reduced RF off leakage, quieter fan operation, improved front panel knob functions for display scrolling, a ruggedized handle that is customer removable, and an added TRIGGER OUT function.

APPLICATIONS

  • ATE
  • Test & Measurement
  • R&D Laboratories

ADVANTAGES

  • Versatile: Higher Drive Simplifies Test Set-Ups
  • Efficient: 300 μs Frequency Switching
  • Accurate: Incorporates Hittite MMICs
  • Flexible: Manual or Software Control Via USB, GPIB or Ethernet

HMC-T2220
10 MHz to 20 GHz Synthesized Signal Generator
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on HMC-T2220 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed