HMC-C064

Obsolete

50 Gbps, XOR / XNOR Module

Viewing:

Overview

  • Supports Data Rates up to 50 Gbps
  • Inputs Terminated Internally in 50 ohms
  • Supports Single-Ended or
    Differential Operation
  • Low Power Consumption:
    550mW
  • Less Than 200 fs Additive RMS jitter
  • Single -3.3 V Power Supply
  • Hermetically Sealed Module: 
  • 1.85mm Connectors
  • -40°C to +70°C operating temperature
HMC-C064
50 Gbps, XOR / XNOR Module
HMC-C064G Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on HMC-C064 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed