DS9490
PRODUCTIONUSB to 1-Wire/iButton Adapter
- Part Models
- 2
- 1ku List Price
- Starting From $36.46
Overview
- High-Speed 12Mbps Universal Serial Bus (USB) Interface
- Supports Standard and Overdrive 1-Wire Communication
- Slew-Rate-Controlled 1-Wire Timing and Active Pullup for Improved 1-Wire Network Performance
- DS9490R has an RJ11 Interface for Standard Connectivity Accessories such as the DS1402D-DR8
- DS9490B has an iButton Interface and Retains a Fixed iButton
- Built-In Custom DS2401 Identification Chip
- Reads all 1-Wire and iButton Devices. Writes All Except EPROM 1-Wire/iButton Devices
The DS9490B is a USB bridge and holder for a single F5-size iButton®. The iButton is securely held behind a latched door. The DS9490R is a USB bridge with 1-Wire® RJ11 interface to accommodate 1-Wire receptacles and networks. For a list of suitable 1-Wire network cables, refer to the Connectivity Matrix table in the DS1402x 1-Wire network cables data sheet. Both adapters are based on the DS2490 USB-to-1-Wire bridge chip. Free software drivers for Windows®-based PCs can be downloaded from www.maximintegrated.com/1-Wiredrivers.
Applications
- iButton Initialization and Download
- Demonstration
- Development
- Software Authorization
Documentation
Data Sheet 1
User Guide 2
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS9490B# | IBACC | ||
| DS9490R# | IBACC |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 11, 2015 - 1479D ASSEMBLY |
||
| DS9490B# | PRODUCTION | |
| DS9490R# | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| iButton Accessories 1 | ||
| DS1402D-DR8 | 1-Wire Network Cables | |
Latest Discussions
No discussions on DS9490 yet. Have something to say?
Start a Discussion on EngineerZone®