DS9105-SET

iButton Number Set

Viewing:

Overview

  • DS1982-based iButtons branded with their respective character for optimum legibility
  • 128 bytes of user-programmable EPROM in each iButton for maximum flexibility
  • Available as set of 12 (as shown in the graphic) or as individual iButtons

Unlike conventional keypads, where data is entered by pressing a mechanical key, the solid buttons of an iButton® keypad allow users to enter data by simply touching each button with an iButton probe or handheld computer. Each of these buttons comes from the factory with blank memory, allowing the user to program each button with whatever data the user would like entered when touched. The iButton keypad is a simple, robust alternative for data entry in harsh environments such as outdoors, industrial workplaces and other locations, where a normal keypad is impractical to operate. Since iButtons are made from stainless steel, this keypad is easily cleaned with hot water and detergent.

The individual iButtons that comprise the keypad can be arranged as desired to maximize ease of use. They can be stuck on a smooth surface using adhesive pads or mounted through 16.5mm holes in a rigid material and fastened by lock rings. The material thickness should not exceed 3.0mm. For a detailed description of the communication protocol and the electrical characteristics of the iButton used in this keypad, please refer to the DS1982 data sheet.

DS9105-SET
iButton Number Set
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS9105-SET yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed