DS9100A
RECOMMENDED FOR NEW DESIGNSTouch and Hold Probe Stampings
- Part Models
- 1
- 1ku List Price
- Starting From $1.81
Overview
- Compact two-piece, all-metal receptacle for F5 MicroCan
- Accepts two-thirds of the MicroCan (one-third of MicroCan will extend out)
- Allows reading iButtons with either momentary or dwelled contact
- Outer ring will hold MicroCan for dwelled contact
- Two options for data contact: cantilever (DS9100B) or coiled spring (DS9100C)
- >10000 insertion/withdrawal cycles with no performance degradation
- Redundancy of contacts and high contact force ensure reliability
- Probe withstands high temperatures required for printed circuit board (PCB) solder reflow operations
- Material is stainless steel with selective tin lead plating for optimal solderability to PCB
- Cleaning fluids drain freely for quick clean up
The DS9100 touch and hold probe stampings' function is similar to the DS9098 iButton® retainer. An F5 MicroCan™ will fit completely into the DS9098, but the flange and about one-third of the can will extend out if pressed into the DS9100. As a probe, the DS9100A together with the coiled spring DS9100C allows reading iButtons on contact. With additional pressure, the stiff springs of the DS9100A's outer ring will deflect and grip the MicroCan sufficiently to provide a continuous contact to both the can rim (ground) and the can lid (data). If reading on contact is not required, the cantilever-type center contact DS9100B can be used rather than the DS9100C.
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS9100-A+ | IBACC |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 11, 2015 - 1479D ASSEMBLY |
||
| DS9100-A+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on DS9100A yet. Have something to say?
Start a Discussion on EngineerZone®