DS3900

PRODUCTION

Serial Communications Module For Evaluation Kits

Viewing:

Overview

  • Communicates from PCs to ICs Through a Serial Port
  • Fast Communication to 2-Wire Devices
  • Eleven General-Purpose Digital I/O Pins, Including SDA and SCL
  • Built-in Pullup Resistors for SDA and SCL Minimize Required External Hardware
  • Connection to Standard Prototyping Boards Possible Using Header Connectors
  • Operates from 3.0V to 5.5V
  • DS3900
    Serial Communications Module For Evaluation Kits
    DS3900: Typical Operating Circuit
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Evaluation Kits

    DS3900H2EVKIT

    USB HID Communications Module for Evaluation Kits

    Features and Benefits

    • Communicates from PCs to ICs Through a USB Port Using the Human Interface Device (HID) Class
    • Fast Communication to I2C- and SPI-Compatible Devices
    • 11 Total General-Purpose Digital I/O Pins, Including All Communication Protocol Pins
    • Built-In Pullup Resistors for SDA and SCL Minimize Required External Hardware
    • Connection to Standard Prototyping Boards Possible Using Header Connectors
    • Operates from +2.5V to +5.5V
    • USB HID Interface for Windows XP®-, Windows Vista®-, and Windows® 7-Compatible Software
    • RoHS Compliant
    • Fully Assembled and Tested Proven PCB Layout

    Product Details

    The DS3900H2 evaluation kit (EV kit) component provides bidirectional communication with I2C- and SPI-compatible devices using a PC’s USB port. In addition, the EV kit can also be used as a general-purpose digital I/O interface with 11 I/O signals that can evaluate a variety of ICs.
    The DS3900H2 IC is a small form-factor module that requires appropriate headers to pass communication signals to the device under test. The IC is intended to interface with approved HID-compliant PC software designed by Maxim Integrated. The IC is intended for evaluation purposes only.

    Applications

    • Building Test Software for Systems Containing 2-Wire or 3-Wire Devices
    • Communicating with ICs that Require up to 11 I/O Signals
    • Evaluating 2-Wire and 3-Wire Devices
    • Prototyping 2-Wire and 3-Wire Device Designs

    eval board
    DS3900P2EVKIT

    USB HID Communications Module for IC Programming

    Features and Benefits

    • Communicates from PCs to ICs and Select Maxim Integrated EV Kits Through a USB Port Using the HID Class
    • Fast Communication to I2C-Compatible Devices
    • Built-In Pullup Resistors for SDA and SCL Minimize Required External Hardware
    • Connection to Standard Prototyping Boards and EV Kits Possible Using Header Connectors
    • Fully USB Powered
    • Can Provide a 3.3V, 250mA Power Rail
    • Fully Assembled and Tested Proven PCB Layout
    • USB HID Interface for Windows XP®-, Windows Vista®-, and Windows® 7-Compatible Software
    • RoHS Compliant

    Product Details

    The DS3900P2 programmer provides bidirectional communication with I2C-compatible devices using a PC’s USB port. The DS3900P2 is a small form-factor module that requires appropriate headers to pass communication signals to the device under test. The DS3900P2 is intended to interface with approved Human Interface Device (HID)-compliant PC software designed by Maxim Integrated. It is intended for evaluation purposes only.

    Applications

    • Building Test Software for Systems Containing 2-Wire or 3-Wire Devices
    • Communicating with ICs that Require up to 11 I/O Signals
    • Evaluating 2-Wire and 3-Wire Devices
    • Prototyping 2-Wire and 3-Wire Device Designs

    DS3900H2EVKIT
    USB HID Communications Module for Evaluation Kits
    DS3900P2EVKIT
    USB HID Communications Module for IC Programming
    DS3900P2EVKIT: Board Photo

    Latest Discussions

    Recently Viewed