DS3800

Advanced NV SRAM Battery Cap

Viewing:

Overview

  • Housing for 400mAh primary lithium battery
  • Snap-on over surface-mount BGA SRAM module
  • Four attachment flanges
  • Battery characteristics
    • 3V nominal
    • 400mAh nom capacity
    • Li(CF)x
    • 8 years data retention (@25°C)
  • Operating range:
    • -40°C to +85°C
DS3800
Advanced NV SRAM Battery Cap
DS3800: Pin Assignment
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS3800 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed