DS33Z44

Quad Ethernet Mapper

Viewing:

Overview

  • Four 10/100 IEEE 802.3 Ethernet MACs (MII and RMII) Half/Full-Duplex with Automatic Flow Control
  • Four 52Mbps Synchronous TDM Serial Ports with Independent Transmit and Receive Timing
  • HDLC/LAPS Encapsulation with Programmable FCS and Interframe Fill
  • Committed Information Rate Controllers Provide Fractional Allocations in 512kbps Increments
  • Programmable BERT for Serial (TDM) Interfaces
  • External 16MB, 100MHz SDRAM Buffering
  • Parallel Microprocessor Interface
  • SPI Interface and Hardware Mode for Operation Without a Host Processor
  • 1.8V Operation with 3.3V Tolerant I/O
  • IEEE 1149.1 JTAG Support

The DS33Z44 extends four 10/100 Ethernet LAN segments by encapsulating MAC frames in HDLC or X.86 (LAPS) for transmission over four PDH/TDM data streams. The serial links support bidirectional synchronous interconnect up to 52Mbps over xDSL, T1/E1/J1, T3/E3, V.35/Optical, OC-1/EC-1, or SONET/SDH Tributary.

The device performs store-and-forward of packets with full wire-speed transport capability. The built-in Committed Information Rate (CIR) controllers provide fractional bandwidth allocation up to the line rate in increments of 512kbps. The DS33Z44 can operate with an inexpensive external processor, EEPROM or in a stand-alone hardware mode.

Applications

  • Ethernet Delivery Over T1/E1/J1, T3/E3, OC-1/EC-1, G.SHDSL, or HDSL2/4
  • LAN Extension
  • Transparent LAN Service

DS33Z44
Quad Ethernet Mapper
DS33Z44: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Interface Transceivers & Isolators 2
DS33Z41 Quad IMUX Ethernet Mapper
DS33Z11 Ethernet Mapper
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on DS33Z44 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed