DS3234
PRODUCTIONExtremely Accurate SPI Bus RTC with Integrated Crystal and SRAM
Completely Integrated, Accurate Timing Solution Provides Better than ±2.0 Minutes per Year Accuracy Over the Industrial Temperature Range and Requires No User Calibration
- Part Models
- 4
- 1ku List Price
- Starting From $6.64
Overview
- Highly Accurate RTC with Integrated Crystal and SRAM Completely Manages All Timekeeping Functions
- Accuracy ±2ppm from 0°C to +40°C
- Accuracy ±3.5ppm from -40°C to +85°C
- Real-Time Clock Counts Seconds, Minutes, Hours, Day, Date, Month, and Year, with Leap Year Compensation Valid Up to 2099
- Digital Temp Sensor Output: ±3°C Accuracy
- Register for Aging Trim
- Active-Low RST Input/Output
- Two Time-of-Day Alarms
- Programmable Square-Wave Output
- Simple Serial Interface Connects to Most Microcontrollers
- 4MHz SPI Bus Supports Modes 1 and 3
- Battery-Backup Input for Continuous Timekeeping
- Low Power Operation Extends Battery Backup Run Time
- Operating Temperature Ranges: Commercial: 0°C to +70°C, Industrial: -40°C to +85°C
- 300-Mil, 20-Pin SO Package
- Underwriters Laboratories® (UL) Recognized
The DS3234 is a low-cost, extremely accurate SPI™ bus real-time clock (RTC) with an integrated temperature-compensated crystal oscillator (TCXO) and crystal. The DS3234 incorporates a precision, temperature-compensated voltage reference and comparator circuit to monitor VCC. When VCC drops below the power-fail voltage (VPF), the device asserts the active-low RST output and also disables read and write access to the part when VCC drops below both VPF and VBAT. The active-low RST pin is monitored as a pushbutton input for generating a µP reset. The device switches to the backup supply input and maintains accurate timekeeping when main power to the device is interrupted. The integration of the crystal resonator enhances the long-term accuracy of the device as well as reduces the piece-part count in a manufacturing line. The DS3234 is available in commercial and industrial temperature ranges, and is offered in an industry-standard 300-mil, 20-pin SO package.
The DS3234 also integrates 256 bytes of battery-backed SRAM. In the event of main power loss, the contents of the memory are maintained by the power source connected to the VBAT pin. The RTC maintains seconds, minutes, hours, day, date, month, and year information. The date at the end of the month is automatically adjusted for months with fewer than 31 days, including corrections for leap year. The clock operates in either the 24-hour or 12-hour format with active-low AM/PM indicator. Two programmable time-of-day alarms and a programmable square-wave output are provided. Address and data are transferred serially by an SPI bidirectional bus.
Applications
- GPS
- Servers
- Telematics
- Utility Power Meters
Documentation
Data Sheet 1
Design Note 10
Technical Articles 4
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS3234S# | SOIC_W | ||
| DS3234S#T&R | SOIC_W | ||
| DS3234SN# | SOIC_W | ||
| DS3234SN#T&R | SOIC_W |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Oscillators 2 | ||
| DS32KHZ | RECOMMENDED FOR NEW DESIGNS | 32.768kHz Temperature-Compensated Crystal Oscillator |
| DS4077 | PRE-RELEASE | 50MHz to 122.88MHz VCXO |
| Real-Time Clocks (RTCs) & Timers 2 | ||
| DS3231 | PRODUCTION | Extremely Accurate I²C-Integrated RTC/TCXO/Crystal |
| DS3232 | PRODUCTION | Extremely Accurate I²C RTC with Integrated Crystal and SRAM |