DS3177

Obsolete

DS3/E3 Single-Chip Transceiver

Industry's Premier Solution for DS3/E3 Wireline Communications Combines Exceptional Performance with High Integration

Viewing:

Overview

  • Single-Chip Transceiver for DS3 and E3
  • Performs Receive Clock/Data Recovery and Transmit Waveshaping for DS3 and E3
  • Jitter Attenuator can be Placed Either in the Receive or Transmit Path
  • Interfaces to 75Ω Coaxial Cable at Lengths Up to 380 Meters or 1246 Feet (DS3), or 440 Meters or 1443 Feet (E3)
  • Uses 1:2 Transformers on Both Tx and Rx
  • On-Chip DS3 (M23 or C-Bit) and E3 (G.751 or G.832) Framer
  • Built-In HDLC Controller with 256-Byte FIFO for the Insertion/Extraction of DS3 PMDL, G.751 Sn Bit, and G.832 NR/GC Bytes
  • On-Chip BERT for PRBS and Repetitive Pattern Generation, Detection and Analysis
  • Large Performance-Monitoring Counters for Accumulation Intervals of At Least 1 Second
  • Flexible Overhead Insertion/Extraction Port for DS3, E3 Framers
  • Loopbacks Include Line, Diagnostic, Framer, Payload, and Analog with Capabilities to Insert AIS in the Directions Away from Loopback Directions
  • Integrated Clock Rate Adapter to Generate the Remaining Internally Required 44.736MHz (DS3) and 34.368MHz (E3) from a Single-Clock Reference Source
  • CLAD Reference Clock can be 44.736MHz, 34.368MHz, 77.76MHz, 51.84MHz, or 19.44MHz
  • Software Compatible with DS3171-DS3174 SCT Product Family
  • 8-/16-Bit Parallel and Slave SPI Serial (≤ 10Mbps) Microprocessor Interface
  • Low-Power (0.5W) 3.3V Operation (5V Tolerant I/O)
  • 100-Pin Small 11mm x 11mm (1mm) CSBGA
  • Industrial Temperature Operation: -40°C to +85°C
  • IEEE 1149.1 JTAG Test Port
DS3177
DS3/E3 Single-Chip Transceiver
DS3177: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS3177 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed